
calcActive())">
Ultimate Screwless Flat Plate - euro modular - 1 gang - stainless steel
GU8450-SS
AEDÂ 49.54
AEDÂ 36.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU8450-SS
Ultimate Screwless Flat Plate - euro modular - 1 gang - stainless steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless Flat Plate - euro modular - 1 gang - stainless steel
AEDÂ 49.54
AEDÂ 36.00
Product Details
Part Number | GU8450-SS |
---|---|
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
Aesthetic Name | Screwless flat plate |
Colour | stainless steel matt |
Colour | Stainless Steel Matt |
device application | mounting |
fixing mode | by screws |
Height | 88 mm |
Installation Direction | horizontal/vertical |
IP degree of protection | IP20 |
Material | stainless steel |
mounting mode | flush-mounted |
Number of Gangs | 1 gang |
product or component type | front plate |
Quantity per set | set of 1 |
Range Compatibility | front plate |
range of product | Ultimate |
width | 88 mm |
Range Compatibility | Ultimate front plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account