Ultimate - screwless euro modular - 1 gang - pearl nickel
SKU :
GU8450PN
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 110.17
AEDÂ 80.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Easy-clip screwless front plate for simple removal and replacement
2. Curved, matching metal rocker retracts to its original position after depression
3. Full 16AX rating for Fluorescent and inductive loads
Ultimate - screwless euro modular - 1 gang - pearl nickel
AEDÂ 110.17
AEDÂ 80.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Overview
| Rated current | 10 AX at 230 V AC |
|---|---|
| Part Number | GU8450PN |
| Activity | HDCWD |
| Weight | 138.0 g |
| Package1 Length*Width*Height | 4.614 cm x 4.614 cm x 4.61 cm |
| Aesthetic Name | Screwless flat plate |
| Colour | pearl nickel matt |
| Colour | Pearl Nickel Matt |
| device application | mounting |
| fixing mode | by screws |
| Height | 88 mm |
| Installation Direction | horizontal/vertical |
| IP degree of protection | IP20 |
| Material | stainless steel |
| mounting mode | flush-mounted |
| Number of Gangs | 1 gang |
| product or component type | front plate |
| Quantity per set | set of 1 |
| Range | Ultimate |
| Range Compatibility | front plate |
| range of product | Ultimate |
| width | 88 mm |
| Range Compatibility | Ultimate front plate |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Overview
| Rated current | 10 AX at 230 V AC |
|---|---|
| Part Number | GU8450PN |
| Activity | HDCWD |
| Weight | 138.0 g |
| Package1 Length*Width*Height | 4.614 cm x 4.614 cm x 4.61 cm |
| Aesthetic Name | Screwless flat plate |
| Colour | pearl nickel matt |
| Colour | Pearl Nickel Matt |
| device application | mounting |
| fixing mode | by screws |
| Height | 88 mm |
| Installation Direction | horizontal/vertical |
| IP degree of protection | IP20 |
| Material | stainless steel |
| mounting mode | flush-mounted |
| Number of Gangs | 1 gang |
| product or component type | front plate |
| Quantity per set | set of 1 |
| Range | Ultimate |
| Range Compatibility | front plate |
| range of product | Ultimate |
| width | 88 mm |
| Range Compatibility | Ultimate front plate |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account