Ultimate - screwless euro modular - 1 gang - antique brass
SKU :
GU8450AB
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 105.16
AEDÂ 76.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Easy-clip screwless front plate for simple removal and replacement
2. Curved, matching metal rocker retracts to its original position after depression
3. Full 16AX rating for Fluorescent and inductive loads
Ultimate - screwless euro modular - 1 gang - antique brass
AEDÂ 105.16
AEDÂ 76.00
- Specifications
- Reviews
Overview
| Part Number | GU8450AB |
|---|---|
| Activity | HDCWD |
| Weight | 138.000 g |
| Package1 Length*Width*Height | 95.000 mm x 55.000 mm x 95.000 mm |
| Aesthetic Name | Screwless flat plate |
| Colour | antique brass matt |
| Colour | Antique Brass Matt |
| device application | mounting |
| fixing mode | by screws |
| Height | 88 mm |
| Installation Direction | horizontal/vertical |
| IP degree of protection | IP20 |
| Material | stainless steel |
| mounting mode | flush-mounted |
| Number of Gangs | 1 gang |
| product or component type | front plate |
| Quantity per set | set of 1 |
| Range | Ultimate |
| Range Compatibility | front plate |
| width | 88 mm |
| Range Compatibility | Ultimate front plate |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Part Number | GU8450AB |
|---|---|
| Activity | HDCWD |
| Weight | 138.000 g |
| Package1 Length*Width*Height | 95.000 mm x 55.000 mm x 95.000 mm |
| Aesthetic Name | Screwless flat plate |
| Colour | antique brass matt |
| Colour | Antique Brass Matt |
| device application | mounting |
| fixing mode | by screws |
| Height | 88 mm |
| Installation Direction | horizontal/vertical |
| IP degree of protection | IP20 |
| Material | stainless steel |
| mounting mode | flush-mounted |
| Number of Gangs | 1 gang |
| product or component type | front plate |
| Quantity per set | set of 1 |
| Range | Ultimate |
| Range Compatibility | front plate |
| width | 88 mm |
| Range Compatibility | Ultimate front plate |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account