Miniature circuit-breaker, Acti9 iC40N, 3P, 6 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
SKU :
A9P54306
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 133.88
AEDÂ 100.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
20A 250V 1 Gang 1 Way Double Pole Switch, White
Miniature circuit-breaker, Acti9 iC40N, 3P, 6 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
AEDÂ 133.88
AEDÂ 100.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9P54306 |
| [ics] Rated Service Breaking Capacity | 6000 A 100 % x Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1, 7.5 kA 75 % x Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60947-2 |
| 9 Mm Pitches | 6 |
| breaking capacity | 10 kA Icu at 400 V AC 50/60 Hz conforming to EN/IEC 60947-2, 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
| Breaking Capacity Code | N |
| Connection Pitch | 18 mm between phases |
| Contact Position Indicator | yes |
| Curve Code | C |
| Earth-leakage Protection | separate block |
| Limitation Class | 3 conforming to EN/IEC 60898-1 |
| Locking Options Description | padlocking device |
| Magnetic Tripping Limit | 5...10 x In conforming to EN/IEC 60898-1, 8 x In +/- 20 % conforming to EN/IEC 60947-2 |
| Number of Protected Poles | 3 |
| suitability for isolation | yes conforming to EN/IEC 60947-2 |
| trip unit technology | thermal-magnetic |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| compatibility code | iC40N |
| connections - terminals | tunnel type terminals top or bottom 1-10 mm² flexible, tunnel type terminals top or bottom 1-16 mm² rigid |
| control type | toggle |
| Depth | 74 mm |
| device application | distribution |
| device short name | iC40N |
| Electrical Durability | 20000 cycles |
| Height | 85 mm |
| IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | DIN rail |
| net weight | 340 g |
| network frequency | 50/60 Hz |
| network type | AC |
| operating altitude | 2000 m |
| Poles Description | 3P |
| pollution degree | 3 conforming to EN/IEC 60947-2 |
| product certifications | CE, BV, RINA, DNV |
| product or component type | miniature circuit-breaker |
| Quality Labels | OVE, AENOR |
| Range | Acti9 |
| relative humidity | 95-95 % at 55-55 °C |
| width | 54 mm |
| Wire Stripping Length | 14 mm for top or bottom connection |
| ambient air temperature for operation | -25-70 °C |
| standards | EN/IEC 60898-1, EN/IEC 60947-2 |
| local signalling | ON/OFF indication, trip indicator |
| [Ui] rated insulation voltage | 440 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| tightening torque | 2-2 N.m top or bottom |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9P54306 |
| [ics] Rated Service Breaking Capacity | 6000 A 100 % x Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1, 7.5 kA 75 % x Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60947-2 |
| 9 Mm Pitches | 6 |
| breaking capacity | 10 kA Icu at 400 V AC 50/60 Hz conforming to EN/IEC 60947-2, 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
| Breaking Capacity Code | N |
| Connection Pitch | 18 mm between phases |
| Contact Position Indicator | yes |
| Curve Code | C |
| Earth-leakage Protection | separate block |
| Limitation Class | 3 conforming to EN/IEC 60898-1 |
| Locking Options Description | padlocking device |
| Magnetic Tripping Limit | 5...10 x In conforming to EN/IEC 60898-1, 8 x In +/- 20 % conforming to EN/IEC 60947-2 |
| Number of Protected Poles | 3 |
| suitability for isolation | yes conforming to EN/IEC 60947-2 |
| trip unit technology | thermal-magnetic |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| compatibility code | iC40N |
| connections - terminals | tunnel type terminals top or bottom 1-10 mm² flexible, tunnel type terminals top or bottom 1-16 mm² rigid |
| control type | toggle |
| Depth | 74 mm |
| device application | distribution |
| device short name | iC40N |
| Electrical Durability | 20000 cycles |
| Height | 85 mm |
| IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | DIN rail |
| net weight | 340 g |
| network frequency | 50/60 Hz |
| network type | AC |
| operating altitude | 2000 m |
| Poles Description | 3P |
| pollution degree | 3 conforming to EN/IEC 60947-2 |
| product certifications | CE, BV, RINA, DNV |
| product or component type | miniature circuit-breaker |
| Quality Labels | OVE, AENOR |
| Range | Acti9 |
| relative humidity | 95-95 % at 55-55 °C |
| width | 54 mm |
| Wire Stripping Length | 14 mm for top or bottom connection |
| ambient air temperature for operation | -25-70 °C |
| standards | EN/IEC 60898-1, EN/IEC 60947-2 |
| local signalling | ON/OFF indication, trip indicator |
| [Ui] rated insulation voltage | 440 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| tightening torque | 2-2 N.m top or bottom |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account