calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
line terminator - for rack end - set of 2
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| net weight | 0.05 kg |
| Range of product | MODICON PREMIUM AUTOMATION PLATFORM |
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Accessory / separate part type | LINE TERMINATOR |
| Accessory / separate part designation | LINE TERMINATORS |
| Accessory / separate part destination | RACK END |
| Quantity per set | SET OF 2 |
| Product compatibility | TSXRKY..EX. |
| Kit composition | 1 CONNECTOR SUB-D 9 LABELLED A1 CONNECTOR SUB-D 9 LABELLED B |
| Net weight | 0.05 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.000 CM |
| Package 1 Width | 5.000 CM |
| Package 1 Length | 9.000 CM |
| Package 1 Weight | 54.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 200 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 11.540 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| RoHS Eur Status | Compliant By Exemption |
Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| net weight | 0.05 kg |
| Range of product | MODICON PREMIUM AUTOMATION PLATFORM |
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Accessory / separate part type | LINE TERMINATOR |
| Accessory / separate part designation | LINE TERMINATORS |
| Accessory / separate part destination | RACK END |
| Quantity per set | SET OF 2 |
| Product compatibility | TSXRKY..EX. |
| Kit composition | 1 CONNECTOR SUB-D 9 LABELLED A1 CONNECTOR SUB-D 9 LABELLED B |
| Net weight | 0.05 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.000 CM |
| Package 1 Width | 5.000 CM |
| Package 1 Length | 9.000 CM |
| Package 1 Weight | 54.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 200 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 11.540 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| RoHS Eur Status | Compliant By Exemption |