
calcActive())">
rack X80 - 4 slots - Ethernet backplane
BMEXBP0400
AEDÂ 2,919.69
AEDÂ 1,001.61
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMEXBP0400
rack X80 - 4 slots - Ethernet backplane
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
rack X80 - 4 slots - Ethernet backplane
AEDÂ 2,919.69
AEDÂ 1,001.61
Product Details
Activity | IDPAC |
---|---|
Part Number | BMEXBP0400 |
Accessory / separate part type | rack |
current consumption | 49 mA at 3.3 V DC, 118 mA at 24 V DC |
fixing mode | by 4 screws - diameter: 4.32-6.35 mm, mounting on panel, by 4 M6 screws, mounting on plate, by clips, mounting on 35 mm symmetrical DIN rail |
IP degree of protection | IP20 |
net weight | 0.705 kg |
range of product | Modicon X80 |
relative humidity | 5-95 % without condensation |
MTBF reliability | 2000000 H |
Number of slots | 4 bus X + Ethernet |
ambient air temperature for operation | 0-60 °C |
product compatibility | I/O module, BMX processor, specific application module, BMXCPS power supply, BME processor |
Electrical Connection | 1 connector (XBE) expansion module |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account