calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. For multiracks configuration
- 2. Standard module format
- 3. Wide range of operating temperature from 0°C to 60°C
- 4. Wide range of operating temperature from 0°C to 60°C
Modicon M340 automation platform, backplane expander for multiracks configuration
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| Range of product | MODICON M340 AUTOMATION PLATFORM |
| Accessory / separate part category | EXTENSION ACCESSORY |
| Accessory / separate part type | BACKPLANE |
| Accessory / separate part designation | BACKPLANE EXPANDER |
| Product compatibility | BMXXBP0600BMXXBP0400BMXXBP0800BMXXBP1200 |
| Accessory / separate part destination | FOR MULTIRACKS CONFIGURATION |
| Electrical connection | 2 FEMALE CONNECTORS SUB-D 9 |
| Local signalling | 1 LED GREEN FOR OPERATING STATUS (RUN) BUS1 LED RED FOR COLLISION ERROR (COL) RACK4 LEDS GREEN FOR RACK ADRESSES STATUS |
| Current consumption | 160 MA AT 24 V DC22 MA AT 3.3 V DC |
| Module format | STANDARD |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | 0…60 °C |
| Relative humidity | 10…95 % WITHOUT CONDENSATION |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Product certifications | CEULCSARCMEACMerchant Navy |
| Standards | IEC 61131-2IEC 61010-2-201UL 61010-2-201CSA C22.2 NO 61010-2-201IACS E10EN/IEC 61000-6-5, INTERFACE TYPE 1 AND TYPE 2EN/IEC 61850-3, LOCATION G |
| Environmental characteristic | HAZARDOUS LOCATION CLASS I DIVISION 2 |
| Protective treatment | TC |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.500 CM |
| Package 1 Width | 11.000 CM |
| Package 1 Length | 11.500 CM |
| Package 1 Weight | 173.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 15 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.910 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 191 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5.3489 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.022492 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.034196 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 185.3 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 185 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.35883 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| EU RoHS Directive | Compliant By Exemption |
Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| Range of product | MODICON M340 AUTOMATION PLATFORM |
| Accessory / separate part category | EXTENSION ACCESSORY |
| Accessory / separate part type | BACKPLANE |
| Accessory / separate part designation | BACKPLANE EXPANDER |
| Product compatibility | BMXXBP0600BMXXBP0400BMXXBP0800BMXXBP1200 |
| Accessory / separate part destination | FOR MULTIRACKS CONFIGURATION |
| Electrical connection | 2 FEMALE CONNECTORS SUB-D 9 |
| Local signalling | 1 LED GREEN FOR OPERATING STATUS (RUN) BUS1 LED RED FOR COLLISION ERROR (COL) RACK4 LEDS GREEN FOR RACK ADRESSES STATUS |
| Current consumption | 160 MA AT 24 V DC22 MA AT 3.3 V DC |
| Module format | STANDARD |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | 0…60 °C |
| Relative humidity | 10…95 % WITHOUT CONDENSATION |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Product certifications | CEULCSARCMEACMerchant Navy |
| Standards | IEC 61131-2IEC 61010-2-201UL 61010-2-201CSA C22.2 NO 61010-2-201IACS E10EN/IEC 61000-6-5, INTERFACE TYPE 1 AND TYPE 2EN/IEC 61850-3, LOCATION G |
| Environmental characteristic | HAZARDOUS LOCATION CLASS I DIVISION 2 |
| Protective treatment | TC |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.500 CM |
| Package 1 Width | 11.000 CM |
| Package 1 Length | 11.500 CM |
| Package 1 Weight | 173.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 15 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.910 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 191 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5.3489 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.022492 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.034196 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 185.3 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 185 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.35883 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| EU RoHS Directive | Compliant By Exemption |