calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Modicon M340 automation platform, X80 Backplane Extender Kit
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| Range of product | MODICON M340 AUTOMATION PLATFORM |
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Accessory / separate part type | BACKPLANE |
| Accessory / separate part designation | M340 BACKPLANE EXTENDER KIT |
| Product compatibility | BMXXBE1000 |
| Accessory / separate part destination | M340 BACKPLANE |
| Kit composition | CABLE AND LINE TERMINATOR |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY2014/34/EU - ATEX DIRECTIVE |
| Product certifications | CEULCSARCMEACMerchant NavyATEX zone 2/22IECEx zone 2/22 |
| Standards | IEC 61131-2IEC 61010-2-201UL 61010-2-201CSA C22.2 NO 61010-2-201IACS E10IEC 61000-6-5, INTERFACE TYPE 1 AND TYPE 2IEC 61850-3, LOCATION GIEC 60079-0 |
| Environmental characteristic | HAZARDOUS LOCATION CLASS I DIVISION 2 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.200 CM |
| Package 1 Width | 20.300 CM |
| Package 1 Length | 22.200 CM |
| Package 1 Weight | 634.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 7.100 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Total lifecycle Carbon footprint | 383 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 19.0321325581 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 19 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0800296744 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.1216741395 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 362.2615 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 362 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.2767672093 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| RoHS Eur Status | Compliant By Exemption |
Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| Range of product | MODICON M340 AUTOMATION PLATFORM |
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Accessory / separate part type | BACKPLANE |
| Accessory / separate part designation | M340 BACKPLANE EXTENDER KIT |
| Product compatibility | BMXXBE1000 |
| Accessory / separate part destination | M340 BACKPLANE |
| Kit composition | CABLE AND LINE TERMINATOR |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY2014/34/EU - ATEX DIRECTIVE |
| Product certifications | CEULCSARCMEACMerchant NavyATEX zone 2/22IECEx zone 2/22 |
| Standards | IEC 61131-2IEC 61010-2-201UL 61010-2-201CSA C22.2 NO 61010-2-201IACS E10IEC 61000-6-5, INTERFACE TYPE 1 AND TYPE 2IEC 61850-3, LOCATION GIEC 60079-0 |
| Environmental characteristic | HAZARDOUS LOCATION CLASS I DIVISION 2 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.200 CM |
| Package 1 Width | 20.300 CM |
| Package 1 Length | 22.200 CM |
| Package 1 Weight | 634.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 7.100 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Total lifecycle Carbon footprint | 383 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 19.0321325581 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 19 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0800296744 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.1216741395 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 362.2615 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 362 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.2767672093 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| RoHS Eur Status | Compliant By Exemption |