calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
rack X80 - 12 slots - Ethernet backplane
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| net weight | 1.377 kg |
| Range of product | MODICON X80 |
| Accessory / separate part type | RACK |
| Number of slots | 8 BUS X + ETHERNET4 BUS X |
| Product compatibility | I/O MODULESPECIFIC APPLICATION MODULEBMXCPS POWER SUPPLYBMX PROCESSORBME PROCESSOR |
| Power consumption in W | 283 MW 3.3 V DC3.9 W 24 V DC |
| Electrical connection | 1 CONNECTOR (XBE) EXPANSION MODULE |
| Fixing mode | BY 4 M6 SCREWS, MOUNTING ON PLATEBY 4 SCREWS - DIAMETER: 4.32…6.35 MM, MOUNTING ON PANEL |
| Current consumption | 164 MA AT 24 V DC86 MA AT 3.3 V DC |
| MTBF reliability | 1166108 H |
| Net weight | 1.377 KG |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | 0…60 °C |
| Relative humidity | 5…95 % WITHOUT CONDENSATION |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.700 CM |
| Package 1 Width | 15.400 CM |
| Package 1 Length | 58.500 CM |
| Package 1 Weight | 1.367 KG |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 11.768 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 32 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 54.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 216 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13.4715 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.182385 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0134728125 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 201.8267188406 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 202 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.516193125 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| RoHS Eur Status | Compliant By Exemption |
Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| net weight | 1.377 kg |
| Range of product | MODICON X80 |
| Accessory / separate part type | RACK |
| Number of slots | 8 BUS X + ETHERNET4 BUS X |
| Product compatibility | I/O MODULESPECIFIC APPLICATION MODULEBMXCPS POWER SUPPLYBMX PROCESSORBME PROCESSOR |
| Power consumption in W | 283 MW 3.3 V DC3.9 W 24 V DC |
| Electrical connection | 1 CONNECTOR (XBE) EXPANSION MODULE |
| Fixing mode | BY 4 M6 SCREWS, MOUNTING ON PLATEBY 4 SCREWS - DIAMETER: 4.32…6.35 MM, MOUNTING ON PANEL |
| Current consumption | 164 MA AT 24 V DC86 MA AT 3.3 V DC |
| MTBF reliability | 1166108 H |
| Net weight | 1.377 KG |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | 0…60 °C |
| Relative humidity | 5…95 % WITHOUT CONDENSATION |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.700 CM |
| Package 1 Width | 15.400 CM |
| Package 1 Length | 58.500 CM |
| Package 1 Weight | 1.367 KG |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 11.768 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 32 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 54.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 216 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13.4715 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.182385 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0134728125 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 201.8267188406 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 202 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.516193125 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| RoHS Eur Status | Compliant By Exemption |