calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Productivity improvement for process efficiency
- 2. Reliability and robustness
- 3. Cybersecure operation risk management
- 4. Connectivity, openness and data transparency
- 5. Reduced time to market
- 6. Installed base protection with smooth modernization
- 7. Process Safety with SIL3 certification
- 8. Scalable high availability fault tolerant architecture
Redundant HSBY processor module M580 Safety SIL3 - Level 2
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| Range of product | MODICON M580 |
| Product or component type | REDUNDANT PROCESSOR MODULE |
| Impregnation material | CONFORMAL COATED |
| Number of racks | 1 |
| Application specific I/O | COUNTERMOTION CONTROLSSI ENCODERACCURATE TIME STAMPINGSERIAL LINKHART |
| Checks | PROCESS CONTROLSAFETY CONTROL |
| Control channels | PROGRAMMABLE LOOPS |
| Integrated connection type | 1 ETHERNET TCP/IP FOR SERVICE PORT2 ETHERNET TCP/IP FOR DEVICE NETWORKUSB TYPE MINI B1 ETHERNET FOR HSBY PORT |
| Number of remote I/O station | 8 - 2 RACK(S) PER REMOTE DROP |
| Number of distributed equipment | 61 |
| Communication module processor capacity | 4.0 ETHERNET COMMUNICATION MODULE16 AS-INTERFACE MODULE |
| Communication service | DIO SCANNERRIO SCANNER |
| Memory description | EXPANDABLE FLASH, 4 GB FOR DATA STORAGEINTEGRATED RAM, 10 KB FOR SYSTEM MEMORYINTEGRATED RAM, 8 MB FOR PROGRAM PROCESSINTEGRATED RAM, 768 KB FOR DATA PROCESSINTEGRATED RAM, 2 MB FOR PROGRAM SAFETYINTEGRATED RAM, 512 KB FOR DATA SAFETY |
| Application structure | 1 MASTER TASK1 PERIODIC FAST TASK1 PERIODIC SAFE TASK |
| Cybersecurity | ACHILLES CERTIFIEDDOS PREVENTIONIPSECSNMP LOGGINGSYSLOG PROTOCOL SUPPORTAUDIT TRAILEMBEDDED FIREWALLFIRMWARE SIGNATUREPASSWORD PROTECTIONPORT HARDENINGSECURITY LOG |
| Number of instructions per ms | 30 KINST/MS 65 % BOOLEAN + 35 % FIXED ARITHMETIC40 KINST/MS 100 % BOOLEAN |
| Current consumption | 360 MA AT 24 V DC |
| MTBF reliability | 638000 H |
| Marking | CE |
| Vibration resistance | 3 GN |
| Shock resistance | 15 GN |
| Ambient air temperature for operation | -25…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Operating altitude | 0...2000 M2000...5000 M WITH DERATING FACTOR |
| Relative humidity | 5…95 % AT 55 °C WITHOUT CONDENSATION |
| IP degree of protection | IP20 |
| Directives | 2014/30/EU - ELECTROMAGNETIC COMPATIBILITY2006/42/EC - MACHINERY2014/34/EU - ATEX DIRECTIVE |
| Product certifications | CEULCSARCMEACMerchant NavyATEX zone 2/22IECEx zone 2/22TÜV |
| Standards | IEC 61131-2IEC 61010-2-201UL 61010-2-201CSA C22.2 NO 61010-2-201IACS E10EN/IEC 61000-6-5, INTERFACE TYPE 1 AND TYPE 2EN/IEC 61850-3, LOCATION GIEC 60079-0EN 50155EN 50121-3-2EN 50121-4EN 50121-5EN 45545-2IEC 60571IEC 62236-3-2IEC 62234-4IEC 62234-5 |
| Environmental characteristic | HAZARDOUS LOCATION CLASS I DIVISION 2GAS RESISTANT CLASS GX CONFORMING TO ISA S71.04GAS RESISTANT CLASS 3C4 CONFORMING TO IEC 60721-3-3DUST RESISTANT CLASS 3S4 CONFORMING TO IEC 60721-3-3SAND RESISTANT CLASS 3S4 CONFORMING TO IEC 60721-3-3SALT RESISTANT LEVEL 2 CONFORMING TO IEC 68252MOLD GROWTH RESISTANT CLASS 3B2 CONFORMING TO IEC 60721-3-3FUNGAL SPORE RESISTANT CLASS 3B2 CONFORMING TO IEC 60721-3-3 |
| Protective treatment | CONFORMAL COATING |
| Safety level | SIL 3 CONFORMING TO IEC 61508SIL 3 CONFORMING TO IEC 61511SILCL 3 CONFORMING TO IEC 62061SILCL 3 CONFORMING TO ISO 13849-1 CATEGORY 4SIL 4 CONFORMING TO EN 50126SIL 4 CONFORMING TO EN 50128SIL 4 CONFORMING TO EN 50129 |
| Supply | INTERNAL POWER SUPPLY VIA RACK |
| Status LED | 1 LED (GREEN) PROCESSOR RUNNING (RUN)1 LED (RED) PROCESSOR OR SYSTEM FAULT (ERR)1 LED (RED) I/O MODULE FAULT (I/O)1 LED (GREEN) DOWNLOAD IN PROGRESS (DL)1 LED (RED) MEMORY CARD OR CPU FLASH FAULT (BACKUP)1 LED (GREEN/RED) ETH MS (ETHERNET PORT CONFIGURATION STATUS)1 LED (GREEN/RED) ETH NS (ETHERNET NETWORK STATUS)1 LED (GREEN) PEER PROCESSOR RUNNING (REMOTE RUN)1 LED (GREEN) PROCESSOR ID SET TO A (A)1 LED (GREEN) PROCESSOR ID SET TO B (B)1 LED (GREEN) PROCESSOR ACTING AS PRIMARY (PRIM)1 LED (GREEN) PROCESSOR ACTING AS STANDBY (STBY)1 LED (RED) I/O VALUES OVERRIDED BY USER (FORCED IO)1 LED (GREEN) PROCESSOR IN SAFETY MODE (SRUN)1 LED (GREEN) PROCESSOR IN MAINTENANCE MODE (SMOD)1 LED (GREEN) HOT STANDBY LINK STATUS (HSBY DIAG) |
| Net weight | 0.849 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.000 CM |
| Package 1 Width | 18.000 CM |
| Package 1 Length | 25.000 CM |
| Package 1 Weight | 893.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.854 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 287 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 65.4342605634 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 65 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1152200587 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0032641665 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 220.6861016949 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 221 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3771876878 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| SCIP Number | 4eb70ab0-978b-4773-a441-0cc20d6144a1 |
Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| Range of product | MODICON M580 |
| Product or component type | REDUNDANT PROCESSOR MODULE |
| Impregnation material | CONFORMAL COATED |
| Number of racks | 1 |
| Application specific I/O | COUNTERMOTION CONTROLSSI ENCODERACCURATE TIME STAMPINGSERIAL LINKHART |
| Checks | PROCESS CONTROLSAFETY CONTROL |
| Control channels | PROGRAMMABLE LOOPS |
| Integrated connection type | 1 ETHERNET TCP/IP FOR SERVICE PORT2 ETHERNET TCP/IP FOR DEVICE NETWORKUSB TYPE MINI B1 ETHERNET FOR HSBY PORT |
| Number of remote I/O station | 8 - 2 RACK(S) PER REMOTE DROP |
| Number of distributed equipment | 61 |
| Communication module processor capacity | 4.0 ETHERNET COMMUNICATION MODULE16 AS-INTERFACE MODULE |
| Communication service | DIO SCANNERRIO SCANNER |
| Memory description | EXPANDABLE FLASH, 4 GB FOR DATA STORAGEINTEGRATED RAM, 10 KB FOR SYSTEM MEMORYINTEGRATED RAM, 8 MB FOR PROGRAM PROCESSINTEGRATED RAM, 768 KB FOR DATA PROCESSINTEGRATED RAM, 2 MB FOR PROGRAM SAFETYINTEGRATED RAM, 512 KB FOR DATA SAFETY |
| Application structure | 1 MASTER TASK1 PERIODIC FAST TASK1 PERIODIC SAFE TASK |
| Cybersecurity | ACHILLES CERTIFIEDDOS PREVENTIONIPSECSNMP LOGGINGSYSLOG PROTOCOL SUPPORTAUDIT TRAILEMBEDDED FIREWALLFIRMWARE SIGNATUREPASSWORD PROTECTIONPORT HARDENINGSECURITY LOG |
| Number of instructions per ms | 30 KINST/MS 65 % BOOLEAN + 35 % FIXED ARITHMETIC40 KINST/MS 100 % BOOLEAN |
| Current consumption | 360 MA AT 24 V DC |
| MTBF reliability | 638000 H |
| Marking | CE |
| Vibration resistance | 3 GN |
| Shock resistance | 15 GN |
| Ambient air temperature for operation | -25…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Operating altitude | 0...2000 M2000...5000 M WITH DERATING FACTOR |
| Relative humidity | 5…95 % AT 55 °C WITHOUT CONDENSATION |
| IP degree of protection | IP20 |
| Directives | 2014/30/EU - ELECTROMAGNETIC COMPATIBILITY2006/42/EC - MACHINERY2014/34/EU - ATEX DIRECTIVE |
| Product certifications | CEULCSARCMEACMerchant NavyATEX zone 2/22IECEx zone 2/22TÜV |
| Standards | IEC 61131-2IEC 61010-2-201UL 61010-2-201CSA C22.2 NO 61010-2-201IACS E10EN/IEC 61000-6-5, INTERFACE TYPE 1 AND TYPE 2EN/IEC 61850-3, LOCATION GIEC 60079-0EN 50155EN 50121-3-2EN 50121-4EN 50121-5EN 45545-2IEC 60571IEC 62236-3-2IEC 62234-4IEC 62234-5 |
| Environmental characteristic | HAZARDOUS LOCATION CLASS I DIVISION 2GAS RESISTANT CLASS GX CONFORMING TO ISA S71.04GAS RESISTANT CLASS 3C4 CONFORMING TO IEC 60721-3-3DUST RESISTANT CLASS 3S4 CONFORMING TO IEC 60721-3-3SAND RESISTANT CLASS 3S4 CONFORMING TO IEC 60721-3-3SALT RESISTANT LEVEL 2 CONFORMING TO IEC 68252MOLD GROWTH RESISTANT CLASS 3B2 CONFORMING TO IEC 60721-3-3FUNGAL SPORE RESISTANT CLASS 3B2 CONFORMING TO IEC 60721-3-3 |
| Protective treatment | CONFORMAL COATING |
| Safety level | SIL 3 CONFORMING TO IEC 61508SIL 3 CONFORMING TO IEC 61511SILCL 3 CONFORMING TO IEC 62061SILCL 3 CONFORMING TO ISO 13849-1 CATEGORY 4SIL 4 CONFORMING TO EN 50126SIL 4 CONFORMING TO EN 50128SIL 4 CONFORMING TO EN 50129 |
| Supply | INTERNAL POWER SUPPLY VIA RACK |
| Status LED | 1 LED (GREEN) PROCESSOR RUNNING (RUN)1 LED (RED) PROCESSOR OR SYSTEM FAULT (ERR)1 LED (RED) I/O MODULE FAULT (I/O)1 LED (GREEN) DOWNLOAD IN PROGRESS (DL)1 LED (RED) MEMORY CARD OR CPU FLASH FAULT (BACKUP)1 LED (GREEN/RED) ETH MS (ETHERNET PORT CONFIGURATION STATUS)1 LED (GREEN/RED) ETH NS (ETHERNET NETWORK STATUS)1 LED (GREEN) PEER PROCESSOR RUNNING (REMOTE RUN)1 LED (GREEN) PROCESSOR ID SET TO A (A)1 LED (GREEN) PROCESSOR ID SET TO B (B)1 LED (GREEN) PROCESSOR ACTING AS PRIMARY (PRIM)1 LED (GREEN) PROCESSOR ACTING AS STANDBY (STBY)1 LED (RED) I/O VALUES OVERRIDED BY USER (FORCED IO)1 LED (GREEN) PROCESSOR IN SAFETY MODE (SRUN)1 LED (GREEN) PROCESSOR IN MAINTENANCE MODE (SMOD)1 LED (GREEN) HOT STANDBY LINK STATUS (HSBY DIAG) |
| Net weight | 0.849 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.000 CM |
| Package 1 Width | 18.000 CM |
| Package 1 Length | 25.000 CM |
| Package 1 Weight | 893.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.854 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 287 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 65.4342605634 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 65 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1152200587 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0032641665 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 220.6861016949 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 221 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3771876878 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| SCIP Number | 4eb70ab0-978b-4773-a441-0cc20d6144a1 |