calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
HSBY SFP socket - FO singlemode
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Accessory / separate part type | HOT STANDBY FIBER OPTIC SINGLE MODE ADAPTER |
| Product specific application | FOR REDUNDANT PROCESSORS |
| Product compatibility | M580 HSBY CPU |
| Range compatibility | MODICON M580 |
| Material | METAL |
| Electrical connection | 1 CONNECTOR LC-LC |
| Transmission rate | 1 GBIT/S |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.400 CM |
| Package 1 Width | 8.000 CM |
| Package 1 Length | 12.300 CM |
| Package 1 Weight | 55.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 880.000 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant |
Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Accessory / separate part type | HOT STANDBY FIBER OPTIC SINGLE MODE ADAPTER |
| Product specific application | FOR REDUNDANT PROCESSORS |
| Product compatibility | M580 HSBY CPU |
| Range compatibility | MODICON M580 |
| Material | METAL |
| Electrical connection | 1 CONNECTOR LC-LC |
| Transmission rate | 1 GBIT/S |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.400 CM |
| Package 1 Width | 8.000 CM |
| Package 1 Length | 12.300 CM |
| Package 1 Weight | 55.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 880.000 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant |