calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Ensures configuration transmission between PC and servo drives
- 2. Free of toxic heavy metals and mercury
- 3. Easy to connect
- 4. Multi-use thanks to its standardized connectors
Modicon M340 automation platform, USB PC or terminal connecting cable, for processor, 4.5 m
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| net weight | 0.11 kg |
| Range of product | MODICON M340 AUTOMATION PLATFORM |
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Accessory / separate part type | TERMINAL PORT/USB CORDSET |
| Accessory / separate part destination | PC TERMINALGRAPHIC TERMINAL XBTGT, XBTGK, XBTGTW |
| Range compatibility | HARMONY GTO |
| Cable length | 4.5 M |
| Electrical connection | 1 CONNECTOR USB TYPE A1 CONNECTOR MINI B USB (M340 PROCESSOR) |
| Net weight | 0.11 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.500 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 17.000 CM |
| Package 1 Weight | 115.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 12.370 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| net weight | 0.11 kg |
| Range of product | MODICON M340 AUTOMATION PLATFORM |
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Accessory / separate part type | TERMINAL PORT/USB CORDSET |
| Accessory / separate part destination | PC TERMINALGRAPHIC TERMINAL XBTGT, XBTGK, XBTGTW |
| Range compatibility | HARMONY GTO |
| Cable length | 4.5 M |
| Electrical connection | 1 CONNECTOR USB TYPE A1 CONNECTOR MINI B USB (M340 PROCESSOR) |
| Net weight | 0.11 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.500 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 17.000 CM |
| Package 1 Weight | 115.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 12.370 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |