Processor module, Modicon M580, Level 3, Remote
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Processor module, Modicon M580, Level 3, Remote
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| Range of product | MODICON M580 |
| Product or component type | PROCESSOR MODULE |
| Number of racks | 8 |
| Local I/O processor capacity (discrete) | 3072 I/O |
| Local I/O processor capacity (analog) | 768 I/O |
| Number of application specific channel (local rack) | 108 |
| Application specific I/O | SERIAL LINKMOTION CONTROLCOUNTERSSI ENCODERHARTACCURATE TIME STAMPING |
| Checks | PROCESS CONTROL |
| Control channels | PROGRAMMABLE LOOPS |
| Integrated connection type | 1 ETHERNET TCP/IP FOR SERVICE PORT2 ETHERNET TCP/IP FOR DEVICE NETWORKUSB TYPE MINI B |
| Number of remote I/O station | 16 - 2 RACK(S) PER REMOTE DROP |
| Number of distributed equipment | 64 |
| Communication module processor capacity | 16 AS-INTERFACE MODULE3 ETHERNET COMMUNICATION MODULE |
| Communication service | RIO SCANNERDIO SCANNER |
| Memory description | EXPANDABLE FLASH, 4 GB FOR DATA STORAGEINTEGRATED RAM, 10 KB FOR SYSTEM MEMORYINTEGRATED RAM, 12 MB FOR PROGRAMINTEGRATED RAM, 1024 KB FOR DATA |
| Application structure | 2 AUXILIARY TASKS1 CYCLIC/PERIODIC MASTER TASK128 EVENT TASKS1 PERIODIC FAST TASK |
| Cybersecurity | ACHILLES CERTIFIEDDOS PREVENTIONIPSECSNMP LOGGINGSYSLOG PROTOCOL SUPPORTTRANSPORT LAYER SECURITYAUDIT TRAILEMBEDDED FIREWALLFIRMWARE SIGNATUREPASSWORD PROTECTIONPORT HARDENINGSECURE COMMUNICATION (HTTPS)SECURITY LOG |
| Number of instructions per ms | 30 KINST/MS 65 % BOOLEAN + 35 % FIXED ARITHMETIC40 KINST/MS 100 % BOOLEAN |
| Current consumption | 295 MA AT 24 V DC |
| MTBF reliability | 775000 H |
| Marking | CE |
| Vibration resistance | 3 GN |
| Shock resistance | 30 GN |
| Ambient air temperature for operation | 0…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Operating altitude | 0...2000 M2000...5000 M WITH DERATING FACTOR |
| Relative humidity | 5…95 % AT 55 °C WITHOUT CONDENSATION |
| IP degree of protection | IP20 |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Product certifications | CEULCSARCMEACMerchant Navy |
| Standards | IEC 61131-2IEC 61010-2-201UL 61010-2-201CSA C22.2 NO 61010-2-201IACS E10EN/IEC 61000-6-5, INTERFACE TYPE 1 AND TYPE 2EN/IEC 61850-3, LOCATION G |
| Environmental characteristic | HAZARDOUS LOCATION CLASS I DIVISION 2 |
| Supply | INTERNAL POWER SUPPLY VIA RACK |
| Status LED | 1 LED (GREEN) PROCESSOR RUNNING (RUN)1 LED (RED) PROCESSOR OR SYSTEM FAULT (ERR)1 LED (RED) I/O MODULE FAULT (I/O)1 LED (GREEN) DOWNLOAD IN PROGRESS (DL)1 LED (RED) MEMORY CARD OR CPU FLASH FAULT (BACKUP)1 LED (GREEN/RED) ETH MS (ETHERNET PORT CONFIGURATION STATUS)1 LED (GREEN/RED) ETH NS (ETHERNET NETWORK STATUS) |
| Product weight | 0.849 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.500 CM |
| Package 1 Width | 18.000 CM |
| Package 1 Length | 25.000 CM |
| Package 1 Weight | 875.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 5.640 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 245 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 63.748943662 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 64 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1122524648 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0031800951 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 180.84 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 181 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3674728873 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| SCIP Number | 4eb70ab0-978b-4773-a441-0cc20d6144a1 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| Range of product | MODICON M580 |
| Product or component type | PROCESSOR MODULE |
| Number of racks | 8 |
| Local I/O processor capacity (discrete) | 3072 I/O |
| Local I/O processor capacity (analog) | 768 I/O |
| Number of application specific channel (local rack) | 108 |
| Application specific I/O | SERIAL LINKMOTION CONTROLCOUNTERSSI ENCODERHARTACCURATE TIME STAMPING |
| Checks | PROCESS CONTROL |
| Control channels | PROGRAMMABLE LOOPS |
| Integrated connection type | 1 ETHERNET TCP/IP FOR SERVICE PORT2 ETHERNET TCP/IP FOR DEVICE NETWORKUSB TYPE MINI B |
| Number of remote I/O station | 16 - 2 RACK(S) PER REMOTE DROP |
| Number of distributed equipment | 64 |
| Communication module processor capacity | 16 AS-INTERFACE MODULE3 ETHERNET COMMUNICATION MODULE |
| Communication service | RIO SCANNERDIO SCANNER |
| Memory description | EXPANDABLE FLASH, 4 GB FOR DATA STORAGEINTEGRATED RAM, 10 KB FOR SYSTEM MEMORYINTEGRATED RAM, 12 MB FOR PROGRAMINTEGRATED RAM, 1024 KB FOR DATA |
| Application structure | 2 AUXILIARY TASKS1 CYCLIC/PERIODIC MASTER TASK128 EVENT TASKS1 PERIODIC FAST TASK |
| Cybersecurity | ACHILLES CERTIFIEDDOS PREVENTIONIPSECSNMP LOGGINGSYSLOG PROTOCOL SUPPORTTRANSPORT LAYER SECURITYAUDIT TRAILEMBEDDED FIREWALLFIRMWARE SIGNATUREPASSWORD PROTECTIONPORT HARDENINGSECURE COMMUNICATION (HTTPS)SECURITY LOG |
| Number of instructions per ms | 30 KINST/MS 65 % BOOLEAN + 35 % FIXED ARITHMETIC40 KINST/MS 100 % BOOLEAN |
| Current consumption | 295 MA AT 24 V DC |
| MTBF reliability | 775000 H |
| Marking | CE |
| Vibration resistance | 3 GN |
| Shock resistance | 30 GN |
| Ambient air temperature for operation | 0…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Operating altitude | 0...2000 M2000...5000 M WITH DERATING FACTOR |
| Relative humidity | 5…95 % AT 55 °C WITHOUT CONDENSATION |
| IP degree of protection | IP20 |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Product certifications | CEULCSARCMEACMerchant Navy |
| Standards | IEC 61131-2IEC 61010-2-201UL 61010-2-201CSA C22.2 NO 61010-2-201IACS E10EN/IEC 61000-6-5, INTERFACE TYPE 1 AND TYPE 2EN/IEC 61850-3, LOCATION G |
| Environmental characteristic | HAZARDOUS LOCATION CLASS I DIVISION 2 |
| Supply | INTERNAL POWER SUPPLY VIA RACK |
| Status LED | 1 LED (GREEN) PROCESSOR RUNNING (RUN)1 LED (RED) PROCESSOR OR SYSTEM FAULT (ERR)1 LED (RED) I/O MODULE FAULT (I/O)1 LED (GREEN) DOWNLOAD IN PROGRESS (DL)1 LED (RED) MEMORY CARD OR CPU FLASH FAULT (BACKUP)1 LED (GREEN/RED) ETH MS (ETHERNET PORT CONFIGURATION STATUS)1 LED (GREEN/RED) ETH NS (ETHERNET NETWORK STATUS) |
| Product weight | 0.849 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.500 CM |
| Package 1 Width | 18.000 CM |
| Package 1 Length | 25.000 CM |
| Package 1 Weight | 875.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 5.640 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 245 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 63.748943662 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 64 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1122524648 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0031800951 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 180.84 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 181 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3674728873 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| SCIP Number | 4eb70ab0-978b-4773-a441-0cc20d6144a1 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |