calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Same backplane used by Modicon M340, Modicon M580, and X80 modules
- 2. Stable in-rack module mounting way
- 3. Hot swapable feature for most I/O modules
- 4. Easy Quantum modernization
rack X80 - 8 slots - Ethernet backplane
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| net weight | 1.06 kg |
| Range of product | MODICON X80 |
| Accessory / separate part type | RACK |
| Number of slots | 8 BUS X + ETHERNET |
| Product compatibility | I/O MODULEBMX PROCESSORSPECIFIC APPLICATION MODULEBMXCPS POWER SUPPLYBME PROCESSOR |
| Power consumption in W | 211 MW 3.3 V DC3.9 W 24 V DC |
| Electrical connection | 1 CONNECTOR (XBE) EXPANSION MODULE |
| Fixing mode | BY 4 SCREWS - DIAMETER: 4.32…6.35 MM, MOUNTING ON PANELBY 4 M6 SCREWS, MOUNTING ON PLATEBY CLIPS, MOUNTING ON 35 MM SYMMETRICAL DIN RAIL |
| Current consumption | 64 MA AT 3.3 V DC164 MA AT 24 V DC |
| MTBF reliability | 1297516 H |
| Net weight | 1.06 KG |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | 0…60 °C |
| Relative humidity | 5…95 % WITHOUT CONDENSATION |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.800 CM |
| Package 1 Width | 15.500 CM |
| Package 1 Length | 46.000 CM |
| Package 1 Weight | 1.032 KG |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 9 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 10.200 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 36 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 53.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 344 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 10.264 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 10 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.13896 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.010265 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 332.92 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 333 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.39329 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| RoHS Eur Status | Compliant By Exemption |
Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| net weight | 1.06 kg |
| Range of product | MODICON X80 |
| Accessory / separate part type | RACK |
| Number of slots | 8 BUS X + ETHERNET |
| Product compatibility | I/O MODULEBMX PROCESSORSPECIFIC APPLICATION MODULEBMXCPS POWER SUPPLYBME PROCESSOR |
| Power consumption in W | 211 MW 3.3 V DC3.9 W 24 V DC |
| Electrical connection | 1 CONNECTOR (XBE) EXPANSION MODULE |
| Fixing mode | BY 4 SCREWS - DIAMETER: 4.32…6.35 MM, MOUNTING ON PANELBY 4 M6 SCREWS, MOUNTING ON PLATEBY CLIPS, MOUNTING ON 35 MM SYMMETRICAL DIN RAIL |
| Current consumption | 64 MA AT 3.3 V DC164 MA AT 24 V DC |
| MTBF reliability | 1297516 H |
| Net weight | 1.06 KG |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | 0…60 °C |
| Relative humidity | 5…95 % WITHOUT CONDENSATION |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.800 CM |
| Package 1 Width | 15.500 CM |
| Package 1 Length | 46.000 CM |
| Package 1 Weight | 1.032 KG |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 9 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 10.200 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 36 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 53.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 344 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 10.264 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 10 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.13896 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.010265 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 332.92 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 333 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.39329 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| RoHS Eur Status | Compliant By Exemption |