rack X80 - 10 slots - Redundant PS - Ethernet backplane
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
rack X80 - 10 slots - Redundant PS - Ethernet backplane
Excl. Tax
Excl. Tax
Product Details
Activity | IDPAC |
---|---|
Pincode Group | default |
Part Number | BMEXBP1002 |
Accessory / separate part type | rack |
current consumption | 162 mA at 24 V DC, 76 mA at 3.3 V DC |
fixing mode | by 4 M6 screws, mounting on plate, by 4 screws - diameter: 4.32-6.35 mm, mounting on panel |
IP degree of protection | IP20 |
net weight | 1.37 kg |
range of product | Modicon X80 |
relative humidity | 5-95 % without condensation |
MTBF reliability | 1770000 H |
Number of slots | 8 bus X + Ethernet, 2 bus X |
ambient air temperature for operation | 0-60 °C |
product compatibility | specific application module, I/O module, BMXCPS4002, BMX processor, BME processor |
Electrical Connection | 1 connector (XBE) expansion module |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |