calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Same backplane used by Modicon M340, Modicon M580, and X80 modules
- 2. Stable in-rack module mounting way
- 3. Hot swapable feature for most I/O modules
- 4. Easy Quantum modernization
Modicon M340 automation platform, rack 6 slots, panel, plate or DIN rail mounting
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| net weight | 0.79 kg |
| Range of product | MODICON X80 |
| Product or component type | BACKPLANE |
| Number of slots | 6 BUS X |
| Product compatibility | BMXP34 PROCESSORBMXCPS POWER SUPPLYI/O MODULESPECIFIC APPLICATION MODULE |
| Power consumption in W | 1.68 W |
| Electrical connection | 1 CONNECTOR (XBE) EXPANSION MODULE |
| Fixing mode | BY 4 M4/M5/M6 SCREWS, MOUNTING ON PANELBY 4 M4/M5/M6 SCREWS, MOUNTING ON MOUNTING PLATEBY CLIPS, MOUNTING ON 35 MM SYMMETRICAL DIN RAIL |
| Height | 103.7 MM |
| Width | 307.6 MM |
| Depth | 19 MM |
| Net weight | 0.79 KG |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | 0…60 °C |
| Relative humidity | 10…95 % WITHOUT CONDENSATION |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Product certifications | CEULCSARCMEACUKCAMerchant Navy |
| Standards | EN/IEC 61131-2EN/IEC 61010-2-201UL 61010-2-201CSA C22.2 NO 61010-2-201IACS E10EN/IEC 61000-6-5, INTERFACE TYPE 1 AND TYPE 2EN/IEC 61850-3, LOCATION G |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.700 CM |
| Package 1 Width | 15.300 CM |
| Package 1 Length | 39.500 CM |
| Package 1 Weight | 835.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 9 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 8.385 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 36 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 45.540 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 81 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8.1451060606 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1102731818 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0081458996 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 72.3739130435 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 72 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3120994508 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 0fe2b4b3-2778-461e-8de4-314ab0aff4c4 |
| RoHS Eur Status | Compliant By Exemption |
Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| net weight | 0.79 kg |
| Range of product | MODICON X80 |
| Product or component type | BACKPLANE |
| Number of slots | 6 BUS X |
| Product compatibility | BMXP34 PROCESSORBMXCPS POWER SUPPLYI/O MODULESPECIFIC APPLICATION MODULE |
| Power consumption in W | 1.68 W |
| Electrical connection | 1 CONNECTOR (XBE) EXPANSION MODULE |
| Fixing mode | BY 4 M4/M5/M6 SCREWS, MOUNTING ON PANELBY 4 M4/M5/M6 SCREWS, MOUNTING ON MOUNTING PLATEBY CLIPS, MOUNTING ON 35 MM SYMMETRICAL DIN RAIL |
| Height | 103.7 MM |
| Width | 307.6 MM |
| Depth | 19 MM |
| Net weight | 0.79 KG |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | 0…60 °C |
| Relative humidity | 10…95 % WITHOUT CONDENSATION |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Product certifications | CEULCSARCMEACUKCAMerchant Navy |
| Standards | EN/IEC 61131-2EN/IEC 61010-2-201UL 61010-2-201CSA C22.2 NO 61010-2-201IACS E10EN/IEC 61000-6-5, INTERFACE TYPE 1 AND TYPE 2EN/IEC 61850-3, LOCATION G |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.700 CM |
| Package 1 Width | 15.300 CM |
| Package 1 Length | 39.500 CM |
| Package 1 Weight | 835.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 9 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 8.385 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 36 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 45.540 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 81 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8.1451060606 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1102731818 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0081458996 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 72.3739130435 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 72 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3120994508 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 0fe2b4b3-2778-461e-8de4-314ab0aff4c4 |
| RoHS Eur Status | Compliant By Exemption |