calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Protection of persons against electric shock by indirect contact
- 2. Protection of installations against the risk of fire
- 3. Suitability for isolation according to IEC 61008-2-1, EN 61008-2-1 and IEC/EN 62423 standards
- 4. Easy to install with unified terminal design and wiring indication
- 5. Earth fault indication by a red mechanical indicator in front face
- 6. Compatible with Acti9 captive padlocking device
- 7. Type B-SI provides increased immunity from electrical interference and polluted or corrosive environments
- 8. Voltage presence LED
- 9. Double terminals
- 10. Compliant with global RoHS/Reach regulation to protect your family and environment
Acti9 iID - Residual Current Circuit Breaker - 4P - 40A - 300mA - B-SI type
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Earth-leakage Protection Class | type B-SI (Super Immunised) |
| Earth-leakage Sensitivity | 300 mA |
| net weight | 415 g |
| Range | ACTI9 |
| Product name | ACTI9 IID |
| Product or component type | RESIDUAL CURRENT CIRCUIT BREAKER (RCCB) |
| Device short name | iID |
| Device application | PHOTOVOLTAIC3P SPEED DRIVELIFT |
| Poles description | 4P |
| Neutral position | LEFT |
| [In] rated current | 40 A |
| Network type | AC |
| Earth-leakage sensitivity | 300 MA |
| Earth-leakage protection time delay | INSTANTANEOUS |
| Earth-leakage protection class | TYPE B-SI (SUPER IMMUNISED) |
| Quality labels | VDENFIMQKEMA |
| Provided equipment | SCREW SHIELD |
| Device location in system | OUTGOERGROUP INCOMER |
| Network frequency | 50 HZ |
| [Ue] rated operational voltage | 400 V AC 50 HZ |
| Residual current tripping technology | VOLTAGE INDEPENDENT |
| Rated breaking and making capacity | IDM 1500 AIM 1500 A |
| Rated conditional short-circuit current | 10 KA |
| [Ui] rated insulation voltage | 500 V |
| [Uimp] rated impulse withstand voltage | 6 KV |
| Contact position indicator | YES |
| control type | TOGGLE |
| Local signalling | ON/OFF INDICATIONLED (GREEN) FOR PRESENCE OF VOLTAGETRIP INDICATOR |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| 9 mm pitches | 8 |
| Height | 88 MM |
| Width | 72 MM |
| Depth | 79 MM |
| Net weight | 415 G |
| Colour | WHITE |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 15000 CYCLES |
| Locking options description | PADLOCKING DEVICE |
| Connections - terminals | DOUBLE TERMINAL FRONT 1…35 MM² RIGIDDOUBLE TERMINAL FRONT 1…25 MM² FLEXIBLEDOUBLE TERMINAL FRONT 1…25 MM² FLEXIBLE WITH FERRULEDOUBLE TERMINAL BACK 1…25 MM² RIGIDDOUBLE TERMINAL BACK 1…16 MM² FLEXIBLEDOUBLE TERMINAL BACK 1…16 MM² FLEXIBLE WITH FERRULE |
| Wire stripping length | 14 MM FOR TOP OR BOTTOM CONNECTION |
| Tightening torque | 3.5 N.M TOP OR BOTTOM |
| Standards | IEC 61008-2-1IEC/EN 62423EN 61008-2-1 |
| Product certifications | CCC |
| IP degree of protection | IP20 CONFORMING TO IEC 60529IP40 (MODULAR ENCLOSURE) CONFORMING TO IEC 60529 |
| IK degree of protection | IK05 |
| Pollution degree | 3 |
| Overvoltage category | IV |
| Electromagnetic compatibility | 8/20 µS IMPULSE WITHSTAND, 3 KA CONFORMING TO EN/IEC 61008-1 |
| Operating altitude | 0...2000 M |
| Ambient air temperature for operation | -25…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.500 CM |
| Package 1 Width | 8.500 CM |
| Package 1 Length | 10.500 CM |
| Package 1 Weight | 435.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 27 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 12.202 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 56 |
| Total lifecycle Carbon footprint | 73 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5.709005913865818 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.12205441696754886 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.03926608815878922 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 65.74083781135829 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 66 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9431717223729498 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9 kg CO2 eq. |
| SCIP Number | A5b750a4-1dba-47e0-ae8f-334aaad1b823 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Earth-leakage Protection Class | type B-SI (Super Immunised) |
| Earth-leakage Sensitivity | 300 mA |
| net weight | 415 g |
| Range | ACTI9 |
| Product name | ACTI9 IID |
| Product or component type | RESIDUAL CURRENT CIRCUIT BREAKER (RCCB) |
| Device short name | iID |
| Device application | PHOTOVOLTAIC3P SPEED DRIVELIFT |
| Poles description | 4P |
| Neutral position | LEFT |
| [In] rated current | 40 A |
| Network type | AC |
| Earth-leakage sensitivity | 300 MA |
| Earth-leakage protection time delay | INSTANTANEOUS |
| Earth-leakage protection class | TYPE B-SI (SUPER IMMUNISED) |
| Quality labels | VDENFIMQKEMA |
| Provided equipment | SCREW SHIELD |
| Device location in system | OUTGOERGROUP INCOMER |
| Network frequency | 50 HZ |
| [Ue] rated operational voltage | 400 V AC 50 HZ |
| Residual current tripping technology | VOLTAGE INDEPENDENT |
| Rated breaking and making capacity | IDM 1500 AIM 1500 A |
| Rated conditional short-circuit current | 10 KA |
| [Ui] rated insulation voltage | 500 V |
| [Uimp] rated impulse withstand voltage | 6 KV |
| Contact position indicator | YES |
| control type | TOGGLE |
| Local signalling | ON/OFF INDICATIONLED (GREEN) FOR PRESENCE OF VOLTAGETRIP INDICATOR |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| 9 mm pitches | 8 |
| Height | 88 MM |
| Width | 72 MM |
| Depth | 79 MM |
| Net weight | 415 G |
| Colour | WHITE |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 15000 CYCLES |
| Locking options description | PADLOCKING DEVICE |
| Connections - terminals | DOUBLE TERMINAL FRONT 1…35 MM² RIGIDDOUBLE TERMINAL FRONT 1…25 MM² FLEXIBLEDOUBLE TERMINAL FRONT 1…25 MM² FLEXIBLE WITH FERRULEDOUBLE TERMINAL BACK 1…25 MM² RIGIDDOUBLE TERMINAL BACK 1…16 MM² FLEXIBLEDOUBLE TERMINAL BACK 1…16 MM² FLEXIBLE WITH FERRULE |
| Wire stripping length | 14 MM FOR TOP OR BOTTOM CONNECTION |
| Tightening torque | 3.5 N.M TOP OR BOTTOM |
| Standards | IEC 61008-2-1IEC/EN 62423EN 61008-2-1 |
| Product certifications | CCC |
| IP degree of protection | IP20 CONFORMING TO IEC 60529IP40 (MODULAR ENCLOSURE) CONFORMING TO IEC 60529 |
| IK degree of protection | IK05 |
| Pollution degree | 3 |
| Overvoltage category | IV |
| Electromagnetic compatibility | 8/20 µS IMPULSE WITHSTAND, 3 KA CONFORMING TO EN/IEC 61008-1 |
| Operating altitude | 0...2000 M |
| Ambient air temperature for operation | -25…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.500 CM |
| Package 1 Width | 8.500 CM |
| Package 1 Length | 10.500 CM |
| Package 1 Weight | 435.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 27 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 12.202 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 56 |
| Total lifecycle Carbon footprint | 73 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5.709005913865818 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.12205441696754886 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.03926608815878922 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 65.74083781135829 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 66 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9431717223729498 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9 kg CO2 eq. |
| SCIP Number | A5b750a4-1dba-47e0-ae8f-334aaad1b823 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |