calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Acti9 iC60H 4P 63A C Miniature Circuit breaker
- Description
- Specifications
- Documents
- Reviews
Description
This Acti9 iC60H is a multistandard low voltage miniature circuit breaker (MCB) with double tunnel terminals. It is a 4P circuit breaker with 4 protected poles, 63A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 30kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 10000A at 415VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit. Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 8 pitches of 9mm. Pollution degree is 3. The product colour is white (RAL9003). The dimensions are (W) 72mm x (H) 85mm x (D) 78.5mm. The weight is 0.5kg. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 85°C.
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9F54463 |
| [ics] Rated Service Breaking Capacity | 21 kA 50 % conforming to EN/IEC 60947-2 - 12...133 V AC 50/60 Hz, 15 kA 50 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 7.5 kA 50 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz, 5 kA 50 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz, 7500 A 75 % conforming to EN/IEC 60898-1 - 415 V AC 50/60 Hz, 10 kA 100 % conforming to EN/IEC 60947-2 - 100...133 V DC |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-2 |
| 9 Mm Pitches | 8 |
| Breaking Capacity | 42 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10000 A Icn at 415 V AC 50/60 Hz conforming to EN/IEC 60898-1, 15 kA Icu at <= 250 V DC conforming to EN/IEC 60947-2, 10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| breaking capacity | 15 kA Icu at <= 250 V DC conforming to EN/IEC 60947-2, 10000 A Icn at 415 V AC 50/60 Hz conforming to EN/IEC 60898-1, 42 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| Breaking Capacity Code | H |
| Connection Pitch | 18 mm between phases |
| Contact Position Indicator | yes |
| Curve Code | C |
| Earth-leakage Protection | separate block |
| Limitation Class | 3 conforming to EN/IEC 60947-2 |
| Magnetic Tripping Limit | 8 x In +/- 20 % |
| Number of Protected Poles | 4 |
| Provision for Padlocking | padlockable |
| trip unit technology | thermal-magnetic |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| utilisation category | category A conforming to EN/IEC 60947-2 |
| Weight | 529.0 g |
| Package1 Length*Width*Height | 9.0 cm x 7.2 cm x 7.5 cm |
| Country of Manufacturing | Bulgaria |
| [in] Rated Current | 63 A |
| [ue] Rated Operational Voltage | 440 V AC 50/60 Hz |
| ambient air temperature for operation | -35-70 °C |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| compatibility code | iC60 |
| connections - terminals | single terminal (top or bottom) 1-16 mm² flexible, single terminal (top or bottom) 1-35 mm² rigid |
| control type | toggle |
| Depth | 78.5 mm |
| device short name | iC60H |
| Electrical Durability | 10000 cycles |
| Height | 85 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| local signalling | trip indicator |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | rail |
| net weight | 0.5 kg |
| network frequency | 50/60 Hz |
| network type | AC |
| Poles Description | 4P |
| pollution degree | 3 conforming to EN/IEC 60947-2 |
| Product Name | Disbo iC60 |
| product or component type | miniature circuit-breaker |
| Range | Acti9 |
| range of product | Acti9 |
| relative humidity | 95-95 % at 55-55 °C |
| standards | EN/IEC 60947-2, EN/IEC 60898-1 |
| Tightening Torque | 3.5-3.5 N.m top or bottom |
| width | 72 mm |
| Wire Stripping Length | 14 mm for top or bottom connection |
| ambient air temperature for operation | -35-70 °C |
| standards | EN/IEC 60947-2, EN/IEC 60898-1 |
| local signalling | trip indicator |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| tightening torque | 3.5-3.5 N.m top or bottom |
Documents
Reviews
Description
This Acti9 iC60H is a multistandard low voltage miniature circuit breaker (MCB) with double tunnel terminals. It is a 4P circuit breaker with 4 protected poles, 63A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 30kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 10000A at 415VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit. Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 8 pitches of 9mm. Pollution degree is 3. The product colour is white (RAL9003). The dimensions are (W) 72mm x (H) 85mm x (D) 78.5mm. The weight is 0.5kg. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 85°C.
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9F54463 |
| [ics] Rated Service Breaking Capacity | 21 kA 50 % conforming to EN/IEC 60947-2 - 12...133 V AC 50/60 Hz, 15 kA 50 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 7.5 kA 50 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz, 5 kA 50 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz, 7500 A 75 % conforming to EN/IEC 60898-1 - 415 V AC 50/60 Hz, 10 kA 100 % conforming to EN/IEC 60947-2 - 100...133 V DC |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-2 |
| 9 Mm Pitches | 8 |
| Breaking Capacity | 42 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10000 A Icn at 415 V AC 50/60 Hz conforming to EN/IEC 60898-1, 15 kA Icu at <= 250 V DC conforming to EN/IEC 60947-2, 10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| breaking capacity | 15 kA Icu at <= 250 V DC conforming to EN/IEC 60947-2, 10000 A Icn at 415 V AC 50/60 Hz conforming to EN/IEC 60898-1, 42 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| Breaking Capacity Code | H |
| Connection Pitch | 18 mm between phases |
| Contact Position Indicator | yes |
| Curve Code | C |
| Earth-leakage Protection | separate block |
| Limitation Class | 3 conforming to EN/IEC 60947-2 |
| Magnetic Tripping Limit | 8 x In +/- 20 % |
| Number of Protected Poles | 4 |
| Provision for Padlocking | padlockable |
| trip unit technology | thermal-magnetic |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| utilisation category | category A conforming to EN/IEC 60947-2 |
| Weight | 529.0 g |
| Package1 Length*Width*Height | 9.0 cm x 7.2 cm x 7.5 cm |
| Country of Manufacturing | Bulgaria |
| [in] Rated Current | 63 A |
| [ue] Rated Operational Voltage | 440 V AC 50/60 Hz |
| ambient air temperature for operation | -35-70 °C |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| compatibility code | iC60 |
| connections - terminals | single terminal (top or bottom) 1-16 mm² flexible, single terminal (top or bottom) 1-35 mm² rigid |
| control type | toggle |
| Depth | 78.5 mm |
| device short name | iC60H |
| Electrical Durability | 10000 cycles |
| Height | 85 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| local signalling | trip indicator |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | rail |
| net weight | 0.5 kg |
| network frequency | 50/60 Hz |
| network type | AC |
| Poles Description | 4P |
| pollution degree | 3 conforming to EN/IEC 60947-2 |
| Product Name | Disbo iC60 |
| product or component type | miniature circuit-breaker |
| Range | Acti9 |
| range of product | Acti9 |
| relative humidity | 95-95 % at 55-55 °C |
| standards | EN/IEC 60947-2, EN/IEC 60898-1 |
| Tightening Torque | 3.5-3.5 N.m top or bottom |
| width | 72 mm |
| Wire Stripping Length | 14 mm for top or bottom connection |
| ambient air temperature for operation | -35-70 °C |
| standards | EN/IEC 60947-2, EN/IEC 60898-1 |
| local signalling | trip indicator |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| tightening torque | 3.5-3.5 N.m top or bottom |