Acti9 iC60H 2P 2A D Miniature Circuit Breaker
SKU :
A9F55202
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 271.15
AEDÂ 201.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
20A 250V 1 Gang 1 Way Double Pole Switch, White
Acti9 iC60H 2P 2A D Miniature Circuit Breaker
AEDÂ 271.15
AEDÂ 201.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9F55202 |
| [ics] Rated Service Breaking Capacity | 70 kA 100 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 70 kA 100 % conforming to EN/IEC 60947-2 - 12...133 V AC 50/60 Hz, 70 kA 100 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz, 50 kA 100 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz, 7500 A 75 % conforming to EN/IEC 60898-1 - 415 V AC 50/60 Hz, 10 kA 100 % conforming to EN/IEC 60947-2 - 100...133 V DC |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-2 |
| 9 Mm Pitches | 4 |
| breaking capacity | 70 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 70 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 70 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 50 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at <= 125 V DC conforming to EN/IEC 60947-2, 10000 A Icn at 415 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
| Breaking Capacity Code | H |
| Connection Pitch | 18 mm between phases |
| Contact Position Indicator | yes |
| Curve Code | D |
| Earth-leakage Protection | separate block |
| Limitation Class | 3 conforming to EN/IEC 60947-2 |
| Magnetic Tripping Limit | 12 x In +/- 20 % |
| Number of Protected Poles | 2 |
| Provision for Padlocking | padlockable |
| trip unit technology | thermal-magnetic |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| utilisation category | category A conforming to EN/IEC 60947-2 |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| compatibility code | iC60 |
| connections - terminals | single terminal (top or bottom) 1-25 mm² rigid, single terminal (top or bottom) 1-16 mm² flexible |
| control type | toggle |
| Depth | 78.5 mm |
| device short name | iC60H |
| Electrical Durability | 10000 cycles |
| Height | 85 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | rail |
| net weight | 0.25 kg |
| network frequency | 50/60 Hz |
| network type | AC |
| Poles Description | 2P |
| pollution degree | 3 conforming to EN/IEC 60947-2 |
| product or component type | miniature circuit-breaker |
| Range | Acti9 |
| range of product | Acti9 |
| relative humidity | 95-95 % at 55-55 °C |
| width | 36 mm |
| Wire Stripping Length | 14 mm for top or bottom connection |
| ambient air temperature for operation | -35-70 °C |
| standards | EN/IEC 60947-2, EN/IEC 60898-1 |
| local signalling | trip indicator |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| tightening torque | 2-2 N.m top or bottom |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9F55202 |
| [ics] Rated Service Breaking Capacity | 70 kA 100 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 70 kA 100 % conforming to EN/IEC 60947-2 - 12...133 V AC 50/60 Hz, 70 kA 100 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz, 50 kA 100 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz, 7500 A 75 % conforming to EN/IEC 60898-1 - 415 V AC 50/60 Hz, 10 kA 100 % conforming to EN/IEC 60947-2 - 100...133 V DC |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-2 |
| 9 Mm Pitches | 4 |
| breaking capacity | 70 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 70 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 70 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 50 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at <= 125 V DC conforming to EN/IEC 60947-2, 10000 A Icn at 415 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
| Breaking Capacity Code | H |
| Connection Pitch | 18 mm between phases |
| Contact Position Indicator | yes |
| Curve Code | D |
| Earth-leakage Protection | separate block |
| Limitation Class | 3 conforming to EN/IEC 60947-2 |
| Magnetic Tripping Limit | 12 x In +/- 20 % |
| Number of Protected Poles | 2 |
| Provision for Padlocking | padlockable |
| trip unit technology | thermal-magnetic |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| utilisation category | category A conforming to EN/IEC 60947-2 |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| compatibility code | iC60 |
| connections - terminals | single terminal (top or bottom) 1-25 mm² rigid, single terminal (top or bottom) 1-16 mm² flexible |
| control type | toggle |
| Depth | 78.5 mm |
| device short name | iC60H |
| Electrical Durability | 10000 cycles |
| Height | 85 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | rail |
| net weight | 0.25 kg |
| network frequency | 50/60 Hz |
| network type | AC |
| Poles Description | 2P |
| pollution degree | 3 conforming to EN/IEC 60947-2 |
| product or component type | miniature circuit-breaker |
| Range | Acti9 |
| range of product | Acti9 |
| relative humidity | 95-95 % at 55-55 °C |
| width | 36 mm |
| Wire Stripping Length | 14 mm for top or bottom connection |
| ambient air temperature for operation | -35-70 °C |
| standards | EN/IEC 60947-2, EN/IEC 60898-1 |
| local signalling | trip indicator |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| tightening torque | 2-2 N.m top or bottom |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account