calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Acti 9 - comb busbar - 1L+N - 18 mm pitch - 12 modules - 100 A
- Description
- Specifications
- Documents
- Reviews
Description
This Acti9 product is a cuttable horizontal comb busbar 12 modules for Acti9 iC60 or Acti9 iK60. It is dedicated to N+1L installations. The type is NL (Neutral, Line). It is a set of 1 device. It is suitable for 6 devices (1P+N). The length is 220mm.The total number of modules of 18mm is 12. The pin cross section is 16mm2. The type of electric connection is PIN. The number of phase is 1. The number of poles is 2. The Ie rated operational current at 40°C is 100A. The Isc short circuit current is compatible with the breaking capacity of Schneider Electric circuit breakers. The Ui rated insulation voltage is 500VAC. The Ue rated operational voltage is 415VAC. The color of the device is white RAL9003. The pollution degree is 3. According to IEC 60695-2-1 standard the fire resistance is self-extinguishing at 960°C within 30s. It complies with IEC 60947-7-1 and IEC 61439-2 standards.
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9XPH212 |
| [ui] Rated Insulation Voltage | 500 V AC conforming to IEC 61439-2 |
| 9 Mm Pitches | 24 |
| Connection Pitch | 18 mm |
| Distance Between Way | 36 mm |
| Insulation | insulated |
| Lines Description | 1L + N |
| Number of Ways | 6 ways N + 1 L |
| Poles Configuration for 1 Way | 1 x 1P + N, 1 x 2P |
| total number of 18 mm modules | 12 |
| Weight | 79.0 g |
| Package1 Length*Width*Height | 21.4 cm x 3.0 cm x 10.0 cm |
| Country of Manufacturing | Germany |
| [Ie] rated operational current | 100 A at 40 °C |
| [ue] Rated Operational Voltage | 415 V AC |
| accessory / separate part category | connection accessory |
| colour | white (RAL 9003) |
| Connector Type | tooth |
| Device Presentation | cuttable |
| fire resistance | 960 °C ( 30 s ) conforming to IEC 60695-2-1 |
| IP degree of protection | IP20 with end-pieces and tooth covers |
| marking | N L |
| Mounting Location | top or bottom on tunnel type terminals, top or bottom on double terminal |
| mounting mode | horizontal |
| pollution degree | 3 conforming to IEC 60947-7-1 |
| product or component type | comb busbar |
| Range | Acti9 |
| Range Compatibility | Acti 9 (Acti9 iC60), Acti 9 (Acti9 iK60), Acti 9 (Acti9 iID), Acti 9 (Acti9 iID K), Acti 9 (Acti9 iSW), Acti 9 (Acti9 iSW-NA), Multi9 (Multi9 C60) |
| standards | IEC 60947-7-1, IEC 61439-2 |
| width | 220 mm |
| standards | IEC 60947-7-1, IEC 61439-2 |
| [Ie] rated operational current | 100 A at 40 °C |
| [Ui] rated insulation voltage | 500 V AC conforming to IEC 61439-2 |
Documents
Reviews
Description
This Acti9 product is a cuttable horizontal comb busbar 12 modules for Acti9 iC60 or Acti9 iK60. It is dedicated to N+1L installations. The type is NL (Neutral, Line). It is a set of 1 device. It is suitable for 6 devices (1P+N). The length is 220mm.The total number of modules of 18mm is 12. The pin cross section is 16mm2. The type of electric connection is PIN. The number of phase is 1. The number of poles is 2. The Ie rated operational current at 40°C is 100A. The Isc short circuit current is compatible with the breaking capacity of Schneider Electric circuit breakers. The Ui rated insulation voltage is 500VAC. The Ue rated operational voltage is 415VAC. The color of the device is white RAL9003. The pollution degree is 3. According to IEC 60695-2-1 standard the fire resistance is self-extinguishing at 960°C within 30s. It complies with IEC 60947-7-1 and IEC 61439-2 standards.
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9XPH212 |
| [ui] Rated Insulation Voltage | 500 V AC conforming to IEC 61439-2 |
| 9 Mm Pitches | 24 |
| Connection Pitch | 18 mm |
| Distance Between Way | 36 mm |
| Insulation | insulated |
| Lines Description | 1L + N |
| Number of Ways | 6 ways N + 1 L |
| Poles Configuration for 1 Way | 1 x 1P + N, 1 x 2P |
| total number of 18 mm modules | 12 |
| Weight | 79.0 g |
| Package1 Length*Width*Height | 21.4 cm x 3.0 cm x 10.0 cm |
| Country of Manufacturing | Germany |
| [Ie] rated operational current | 100 A at 40 °C |
| [ue] Rated Operational Voltage | 415 V AC |
| accessory / separate part category | connection accessory |
| colour | white (RAL 9003) |
| Connector Type | tooth |
| Device Presentation | cuttable |
| fire resistance | 960 °C ( 30 s ) conforming to IEC 60695-2-1 |
| IP degree of protection | IP20 with end-pieces and tooth covers |
| marking | N L |
| Mounting Location | top or bottom on tunnel type terminals, top or bottom on double terminal |
| mounting mode | horizontal |
| pollution degree | 3 conforming to IEC 60947-7-1 |
| product or component type | comb busbar |
| Range | Acti9 |
| Range Compatibility | Acti 9 (Acti9 iC60), Acti 9 (Acti9 iK60), Acti 9 (Acti9 iID), Acti 9 (Acti9 iID K), Acti 9 (Acti9 iSW), Acti 9 (Acti9 iSW-NA), Multi9 (Multi9 C60) |
| standards | IEC 60947-7-1, IEC 61439-2 |
| width | 220 mm |
| standards | IEC 60947-7-1, IEC 61439-2 |
| [Ie] rated operational current | 100 A at 40 °C |
| [Ui] rated insulation voltage | 500 V AC conforming to IEC 61439-2 |