
No sellers found for this product.
Excl. Tax
Acti 9 iDPNa Vigi - RCBO - 1P+N - 32A - C Curve - 4500A - 30mA - type AC
- Description
- Specifications
- Documents
- Reviews
Description
This Acti9 iDPN Vigi is a modular residual current breaker with overcurrent protection (RCBO). It is a 1P+N circuit breaker with 1 protected pole, 32A In rated current and C tripping curve. The earth leakage protection class is AC type with a sensitivity of 30mA. The earth-leakage protection time delay is instantaneous. The Icn rated short circuit breaking capacity is up to 4500A according EN/IEC 61009-2-1 standard. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. Its earth fault indicator on front face allows quick identification of the type of default. A push-test button T is positioned on the front of the device for testing that product is operational. This product is compliant with EN/IEC 61009-2-1 standard. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 220VAC to 240VAC. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz. It is DIN rail mountable. The width in 9mm pitches is 4. The product color is white (RAL9003). The dimensions are (W) 36mm x (H) 85mm x (D) 73mm. The weight is 125g. It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure. The operating temperature is from -5°C to 60°C. The storage temperature is from -40°C to 85°C.
Overview
Activity | HDCFD |
---|---|
Part Number | A9D34632 |
[ics] Rated Service Breaking Capacity | 4500 A 100 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
[ui] Rated Insulation Voltage | 400 V AC 50 Hz |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 4 |
Breaking Capacity | 4500 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
breaking capacity | 4500 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
Connection Pitch | 9 mm between phase and neutral |
Contact Position Indicator | yes |
Curve Code | C |
Device Location in System | outgoer |
Earth-leakage Protection | integrated |
Earth-leakage Protection Class | type AC |
Earth-leakage Protection Time Delay | instantaneous |
Earth-leakage Sensitivity | 30 mA |
electromagnetic compatibility | 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1 |
Limitation Class | 3 conforming to EN/IEC 61009-2-1 |
Locking Options Description | padlocking device |
Magnetic Tripping Limit | 5...10 x In |
Neutral Position | left |
Number of Protected Poles | 1 |
overvoltage category | III conforming to IEC 60364 |
Rated Breaking and Making Capacity | Idm 4500 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
Residual Current Tripping Technology | voltage independent |
suitability for isolation | yes conforming to EN/IEC 60947-2 |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 conforming to IEC 60068-1 |
Weight | 225.75 g |
Package1 Length*Width*Height | 10.0 cm x 8.0 cm x 4.0 cm |
Country of Manufacturing | Thailand |
[in] Rated Current | 32 A |
[ue] Rated Operational Voltage | 220...240 V AC 50 Hz |
ambient air temperature for operation | -5-60 °C |
ambient air temperature for storage | -40-85 °C |
colour | white |
compatibility code | iDPN |
connections - terminals | single terminal top or bottom 1-16 mm² rigid, single terminal top or bottom 1-10 mm² flexible, single terminal top or bottom 1-10 mm² flexible with ferrule |
control type | toggle |
Depth | 73 mm |
device application | distribution |
device short name | iDPNa Vigi |
Electrical Durability | 10000 cycles |
Height | 85 mm |
IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
local signalling | ON, OFF, fault trip |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 125 g |
network frequency | 50 Hz |
network type | AC |
Poles Description | 1P + N |
pollution degree | 3 |
product certifications | VDE |
Product Name | Acti9 iDPN Vigi |
product or component type | residual current breaker with overcurrent protection (RCBO) |
Range | Acti9 |
range of product | iDPN Vigi |
relative humidity | 95-95 % at 55-55 °C |
standards | EN/IEC 61009-2-1 |
Tightening Torque | 2-2 N.m top or bottom |
width | 36 mm |
Wire Stripping Length | 15 mm for top or bottom connection |
ambient air temperature for operation | -5-60 °C |
standards | EN/IEC 61009-2-1 |
electromagnetic compatibility | 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1 |
local signalling | ON, OFF, fault trip |
[Ui] rated insulation voltage | 400 V AC 50 Hz |
tightening torque | 2-2 N.m top or bottom |
Documents
Reviews
Description
This Acti9 iDPN Vigi is a modular residual current breaker with overcurrent protection (RCBO). It is a 1P+N circuit breaker with 1 protected pole, 32A In rated current and C tripping curve. The earth leakage protection class is AC type with a sensitivity of 30mA. The earth-leakage protection time delay is instantaneous. The Icn rated short circuit breaking capacity is up to 4500A according EN/IEC 61009-2-1 standard. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. Its earth fault indicator on front face allows quick identification of the type of default. A push-test button T is positioned on the front of the device for testing that product is operational. This product is compliant with EN/IEC 61009-2-1 standard. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 220VAC to 240VAC. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz. It is DIN rail mountable. The width in 9mm pitches is 4. The product color is white (RAL9003). The dimensions are (W) 36mm x (H) 85mm x (D) 73mm. The weight is 125g. It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure. The operating temperature is from -5°C to 60°C. The storage temperature is from -40°C to 85°C.
Overview
Activity | HDCFD |
---|---|
Part Number | A9D34632 |
[ics] Rated Service Breaking Capacity | 4500 A 100 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
[ui] Rated Insulation Voltage | 400 V AC 50 Hz |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 4 |
Breaking Capacity | 4500 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
breaking capacity | 4500 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
Connection Pitch | 9 mm between phase and neutral |
Contact Position Indicator | yes |
Curve Code | C |
Device Location in System | outgoer |
Earth-leakage Protection | integrated |
Earth-leakage Protection Class | type AC |
Earth-leakage Protection Time Delay | instantaneous |
Earth-leakage Sensitivity | 30 mA |
electromagnetic compatibility | 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1 |
Limitation Class | 3 conforming to EN/IEC 61009-2-1 |
Locking Options Description | padlocking device |
Magnetic Tripping Limit | 5...10 x In |
Neutral Position | left |
Number of Protected Poles | 1 |
overvoltage category | III conforming to IEC 60364 |
Rated Breaking and Making Capacity | Idm 4500 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
Residual Current Tripping Technology | voltage independent |
suitability for isolation | yes conforming to EN/IEC 60947-2 |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 conforming to IEC 60068-1 |
Weight | 225.75 g |
Package1 Length*Width*Height | 10.0 cm x 8.0 cm x 4.0 cm |
Country of Manufacturing | Thailand |
[in] Rated Current | 32 A |
[ue] Rated Operational Voltage | 220...240 V AC 50 Hz |
ambient air temperature for operation | -5-60 °C |
ambient air temperature for storage | -40-85 °C |
colour | white |
compatibility code | iDPN |
connections - terminals | single terminal top or bottom 1-16 mm² rigid, single terminal top or bottom 1-10 mm² flexible, single terminal top or bottom 1-10 mm² flexible with ferrule |
control type | toggle |
Depth | 73 mm |
device application | distribution |
device short name | iDPNa Vigi |
Electrical Durability | 10000 cycles |
Height | 85 mm |
IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
local signalling | ON, OFF, fault trip |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 125 g |
network frequency | 50 Hz |
network type | AC |
Poles Description | 1P + N |
pollution degree | 3 |
product certifications | VDE |
Product Name | Acti9 iDPN Vigi |
product or component type | residual current breaker with overcurrent protection (RCBO) |
Range | Acti9 |
range of product | iDPN Vigi |
relative humidity | 95-95 % at 55-55 °C |
standards | EN/IEC 61009-2-1 |
Tightening Torque | 2-2 N.m top or bottom |
width | 36 mm |
Wire Stripping Length | 15 mm for top or bottom connection |
ambient air temperature for operation | -5-60 °C |
standards | EN/IEC 61009-2-1 |
electromagnetic compatibility | 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1 |
local signalling | ON, OFF, fault trip |
[Ui] rated insulation voltage | 400 V AC 50 Hz |
tightening torque | 2-2 N.m top or bottom |