Acti 9 iDPN N Vigi - RCBO - 1P+N - 40A - C Curve - 6000A - 30mA - type AC
SKU :
A9D31640
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 346.21
AEDÂ 257.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
20A 250V 1 Gang 1 Way Double Pole Switch, White
Acti 9 iDPN N Vigi - RCBO - 1P+N - 40A - C Curve - 6000A - 30mA - type AC
AEDÂ 346.21
AEDÂ 257.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9D31640 |
| [ics] Rated Service Breaking Capacity | 6000 A 100 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
| [Uimp] rated impulse withstand voltage | 4 kV |
| 9 Mm Pitches | 4 |
| breaking capacity | 6000 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
| Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
| Connection Pitch | 9 mm between phase and neutral |
| Contact Position Indicator | yes |
| Curve Code | C |
| Device Location in System | outgoer |
| Earth-leakage Protection | integrated |
| Earth-leakage Protection Class | type AC |
| Earth-leakage Protection Time Delay | instantaneous |
| Earth-leakage Sensitivity | 30 mA |
| Limitation Class | 3 conforming to EN/IEC 61009-2-1 |
| Locking Options Description | padlocking device |
| Magnetic Tripping Limit | 5...10 x In |
| Neutral Position | left |
| Number of Protected Poles | 1 |
| overvoltage category | III conforming to IEC 60364 |
| Rated Breaking and Making Capacity | Idm 6000 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
| Residual Current Tripping Technology | voltage independent |
| suitability for isolation | yes conforming to EN/IEC 60947-2 |
| trip unit technology | thermal-magnetic |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| compatibility code | iDPN |
| connections - terminals | single terminal top or bottom 1-16 mm² rigid, single terminal top or bottom 1-10 mm² flexible, single terminal top or bottom 1-10 mm² flexible with ferrule |
| control type | toggle |
| Depth | 73 mm |
| device application | distribution |
| device short name | iDPN N Vigi |
| Electrical Durability | 10000 cycles |
| Height | 85 mm |
| IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
| Market Segment | small commercial |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | DIN rail |
| net weight | 125 g |
| network frequency | 50 Hz |
| network type | AC |
| Poles Description | 1P + N |
| pollution degree | 3 |
| product certifications | VDE, GOST |
| product or component type | residual current breaker with overcurrent protection (RCBO) |
| Range | Acti9 |
| range of product | iDPN Vigi |
| relative humidity | 95-95 % at 55-55 °C |
| width | 36 mm |
| Wire Stripping Length | 15 mm for top or bottom connection |
| ambient air temperature for operation | -5-60 °C |
| standards | EN/IEC 61009-2-1 |
| electromagnetic compatibility | 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1 |
| local signalling | ON, OFF, fault trip |
| [Ui] rated insulation voltage | 400 V AC 50 Hz |
| tightening torque | 2-2 N.m top or bottom |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9D31640 |
| [ics] Rated Service Breaking Capacity | 6000 A 100 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
| [Uimp] rated impulse withstand voltage | 4 kV |
| 9 Mm Pitches | 4 |
| breaking capacity | 6000 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
| Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
| Connection Pitch | 9 mm between phase and neutral |
| Contact Position Indicator | yes |
| Curve Code | C |
| Device Location in System | outgoer |
| Earth-leakage Protection | integrated |
| Earth-leakage Protection Class | type AC |
| Earth-leakage Protection Time Delay | instantaneous |
| Earth-leakage Sensitivity | 30 mA |
| Limitation Class | 3 conforming to EN/IEC 61009-2-1 |
| Locking Options Description | padlocking device |
| Magnetic Tripping Limit | 5...10 x In |
| Neutral Position | left |
| Number of Protected Poles | 1 |
| overvoltage category | III conforming to IEC 60364 |
| Rated Breaking and Making Capacity | Idm 6000 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
| Residual Current Tripping Technology | voltage independent |
| suitability for isolation | yes conforming to EN/IEC 60947-2 |
| trip unit technology | thermal-magnetic |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| compatibility code | iDPN |
| connections - terminals | single terminal top or bottom 1-16 mm² rigid, single terminal top or bottom 1-10 mm² flexible, single terminal top or bottom 1-10 mm² flexible with ferrule |
| control type | toggle |
| Depth | 73 mm |
| device application | distribution |
| device short name | iDPN N Vigi |
| Electrical Durability | 10000 cycles |
| Height | 85 mm |
| IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
| Market Segment | small commercial |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | DIN rail |
| net weight | 125 g |
| network frequency | 50 Hz |
| network type | AC |
| Poles Description | 1P + N |
| pollution degree | 3 |
| product certifications | VDE, GOST |
| product or component type | residual current breaker with overcurrent protection (RCBO) |
| Range | Acti9 |
| range of product | iDPN Vigi |
| relative humidity | 95-95 % at 55-55 °C |
| width | 36 mm |
| Wire Stripping Length | 15 mm for top or bottom connection |
| ambient air temperature for operation | -5-60 °C |
| standards | EN/IEC 61009-2-1 |
| electromagnetic compatibility | 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1 |
| local signalling | ON, OFF, fault trip |
| [Ui] rated insulation voltage | 400 V AC 50 Hz |
| tightening torque | 2-2 N.m top or bottom |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account