
calcActive())">
Analog isolated high level output module, Modicon X80, 2 outputs, 0 to 20mA / 4 to 20mA, 10V positive or negative
BMXAMO0210
THB 0.00
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXAMO0210
Analog isolated high level output module, Modicon X80, 2 outputs, 0 to 20mA / 4 to 20mA, 10V positive or negative
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This analog isolated output module is part of the Modicon X80 range, an offer of common input/output and communication modules, power supplies and racks for Modicon M340 and Modicon M580. This product is composed of 2 output channels. This product complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. Modicon X80 modules provide a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. This product is IP20 rated and offers 1301835 hours of MTBF. This analog module has a weight of 0.144kg and dimensions of 32x100x86mm. This module meets the needs of applications in Transportation, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Power generation, Energies and Chemicals, and Data centers. This product is certified by CE, UL, CSA, RCM, EAC, UKCA, Merchant Navy and meets EN 61000-6-5, EN 61850-3 standards. This module is compatible with Modicon M340, M580 (Local or Remote I/O) PLCs with a 20-way caged, screw clamp, or spring-type removable terminal block. The product must be installed on the rack and fixed with 2 screws.
Product Details
Activity | IDPAC |
---|---|
Part Number | BMXAMO0210 |
Green Premium Label | เลขที่ |
Breaking Capacity | 25kA |
Range | Modicon X80 |