3999 ผลลัพธ์

เรียงตาม arrow-down
control relay- TeSys K- 4P(3NO+1NC)- <=690V- 48V AC coil
CA2KN31E7
iQuick PRD20r modular surge arrester - 3 poles - 350V - with remote transfer
A9L16296
Residual current breaker with overcurrent protection (RCBO)- Acti9 iC60H RCBO- 1P+Ns- 20A- 30mA- A type- 10000A
A9D11820
THB 3,107
THB 4,569
Pendant control station- Harmony XAC- plastic- yellow- 4 push buttons 1NO + 1NC- 1 emergency stop trigger action 1NC
XACA4812
Contactor- TeSys Deca- 4P(4 NO)- AC-1- <= 440V- 32A- 230V AC 50/60Hz coil- screw terminal
LC1DT32P7
Contactor- TeSys Deca- 4P(4 NO)- AC-1- 0 to 440V- 25A- 220VDC standard coil
LC1DT25MD
Contactor- TeSys Deca- 4P(4 NO)- AC-1- 0 to 440V- 20A- 24VAC 50/60Hz coil
LC1DT20B7
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- 0 to 440V- 40A- 24VDC low consumption coil
LC1D258BL
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 24VDC low consumption coil- Lugs-ring terminals
LC1D096BL
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 24VDC coil- Lugs-ring terminals
LC1D096BD
TeSys F - contactor coil - LX4F8 - 110...120 V DC
LX4F8FW
Thermal overload relay- TeSys Deca- 690VAC- 5.5 to 8A- 1NO+1NC- class 10A- for unbalanced loads
LR3D12