3999 ผลลัพธ์

เรียงตาม arrow-down
Thermal overload relay- TeSys Deca- 690VAC- 9 to 13A- 1NO+1NC- class 10A- for D12…D38 unbalanced loads
LR3D16
Auxiliary contact block- TeSys Deca- 1NO+1NC- front mounting- lugs-ring terminals
LADN116
Kit for star delta starter assembly of for 2 x contactors LC1D25-D38 and star LC1D09-D18- with timer block
LAD93217
Motor circuit breaker- TeSys GV5- 3P- 150A- Icu 70kA- thermal magnetic
GV5P150H
Switch disconnector fuse- TeSys GS- 3P- 63A- fuse type DIN- size 00C
GS2G3
Thermal overload relay- TeSys Deca- 690VAC- 0.25 to 0.4A- 1NO+1NC- class 10A- for unbalanced loads
LR3D03
RC CIR- clic-on contactor D09 D38 3P 24
LAD4RCE
contacts set LA5-D- 3 poles- for LC1D150
LA5D150803
Undervoltage release (MN)-TeSys Deca frame 2-380-400V AC 50Hz/440V AC 60Hz-safety device for GV2ME
GVAX385
Thermal overload relay-TeSys Deca-2.5-4A-1NO+1NC-class 10A-lugs terminal-for unbalanced loads
LR3D086
Thermal overload relay- TeSys Deca- 690VAC- 16 to 24A- 1NO+1NC- class 10A- for unbalanced loads
LR3D22
TeSys Deca- suppressor module- RC circuit- 110...240V AC
LA4DA1U