436 ผลลัพธ์

เรียงตาม arrow-down
Variable speed drive, Altivar Process ATV900, Regenerative System ATV980 -450/355 kW, 400 V with CE, IP23
ATV980C45Q4X1
Variable speed drive, Altivar Process ATV900, Regenerative System ATV980 -400/315 kW, 400 V with CE, IP23
ATV980C40Q4X1
Variable speed drive, Altivar Process ATV900, Regenerative System ATV980 -355/280 kW, 400 V with CE, IP23
ATV980C35Q4X1
Variable speed drive, Altivar Process ATV900, Regenerative System ATV980 -315/250 kW, 400 V with CE, IP23
ATV980C31Q4X1
Variable speed drive, Altivar Process ATV900, Regenerative System ATV980 -250/200 kW, 400 V with CE, IP23
ATV980C25Q4X1
Variable speed drive, Altivar Process ATV900, Regenerative System ATV980 -200/160 kW, 400 V with CE, IP23
ATV980C20Q4X1
Variable speed drive, Altivar Process ATV900, Regenerative System ATV980 -160/132 kW, 400 V with CE, IP23
ATV980C16Q4X1
Variable speed drive, Altivar Process ATV900, Regenerative System ATV980 -132/110 kW, 400 V with CE, IP23
ATV980C13Q4X1
Variable speed drive, Altivar Process ATV900, Regenerative System ATV980 -110/90 kW, 400 V with CE, IP23
ATV980C11Q4X1
Variable speed drive, Altivar Process ATV900, High Performance System ATV960, 800/630 kW, 400 V, IP23
ATV960C80Q4X1
Variable speed drive, Altivar Process ATV900, High Performance System ATV960, 710/560 kW, 400 V, IP23
ATV960C71Q4X1
Variable speed drive, Altivar Process ATV900, High Performance System ATV960, 630/500 kW, 400 V, IP23
ATV960C63Q4X1