calcPageSize())"
/>
ZENcelo India - 2 Module Illuminated switch with "Make My Room" -Dark Grey
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
ZENcelo India - 2 Module Illuminated switch with "Make My Room" -Dark Grey
Description
ZENcelo - the World's first range of full flat switches - It’s about an in-standing way of being ! It is for people who live a tasteful life who can appreciate the most sophisticated as well as the simplest. Clear of all unnecessary lines and protrusions, it harmoniously blends in with every contemporary décor. While style, innovation and simplicity is the hallmark of this range - safety and reliability continues to be of paramount importance - be it through arc encapsulated switches or child proof sockets - ZENcelo assures complete safety at every interface. ZENcelo range of switches & sockets are tested and validated to last for more than a decade ! All in all - if you are looking for an outstanding yet subtle design - which is also classy and stylish without shouting out for attention - ZENcelo is the range you want !
- World's first full - flat mechanical switch
- Patented Iso - motion technology which ensures switch stays in th esame position whether On or Off
- Robust & strong design - material made of corrosion resistant, heat resistant and impact resistant polycarbonate
- Easy to Install - Snap-In / Snap-Out front loading modules
Product Details
| Product Name | ZENcelo India - 2 Module Illuminated switch with "Make My Room" -Dark Grey |
|---|---|
| Range Name | Zencelo |
| Category | Hotel Functions |
| Tax Class | GST-18 |
| Color | Dark Grey |
| Current Rating | 6A |
| No of Modules | 2 Mod |
| No of Ways | 1 Way |
| Indicator Availability | Make My Room Marking |