ZENcelo India - 18 Module Grid and Cover frame - Dark Grey

IN84018C(BZ)
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

ZENcelo - the World's first range of full flat switches - It’s about an in-standing way of being ! It is for people who live a tasteful life who can appreciate the most sophisticated as well as the simplest. Clear of all unnecessary lines and protrusions, it harmoniously blends in with every contemporary décor. While style, innovation and simplicity is the hallmark of this range - safety and reliability continues to be of paramount importance - be it through arc encapsulated switches or child proof sockets - ZENcelo assures complete safety at every interface. ZENcelo range of switches & sockets are tested and validated to last for more than a decade ! All in all - if you are looking for an outstanding yet subtle design - which is also classy and stylish without shouting out for attention - ZENcelo is the range you want !

  • Stylish Mild Glossy Finish for a shiny yet subtle super premium aesthetic
  • Flat edge design which makes it easy to clean in case of dust deposition
  • Robust & strong design - material made of corrosion resistant, heat resistant and impact resistant polycarbonate
  • Colour Options that are anything but flat - Choose from a tastefully selected range of colour plates

Product Details

Product Name ZENcelo India - 18 Module Grid and Cover frame - Dark Grey
Range Name Zencelo
Category Cover Plate
Tax Class GST-18
Color Dark Grey
No of Modules 18 Mod

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: ZENcelo India - 18 Module Grid and Cover frame - Dark Grey
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently viewed

ZENcelo India - 6A 1 Way Full Flat Switch with Indicator-White
IN8401
Price starting from
₹ 424.00
₹ 169.60
6AX 1 Way Full-Flat Switch Module with On indicator - bronze
IN8401(BZ)
Price starting from
₹ 531.00
₹ 212.40
ZENcelo India - 16AX/20A 1 Way Full Flat Switch with Indicator - White
IN8401/16
Price starting from
₹ 647.00
₹ 258.80
ZENcelo India - 16AX/20A 1 Way Full Flat Switch with Indicator - Dark Grey
IN8401/16(BZ)
Price starting from
₹ 788.00
₹ 315.20
ZENcelo India - 6A/16A 3 Pin Socket with Shutter - White
IN8426/16
Price starting from
₹ 1,042.00
₹ 416.80
ZENcelo India - 6A/16A 3 Pin Socket with Shutter - Dark Grey
IN8426/16(BZ)
Price starting from
₹ 1,276.00
₹ 510.40
ZENcelo India - 2 Module Step type Fan regulator - White
IN84SFR
Price starting from
₹ 2,501.00
₹ 1,000.40
ZENcelo India - 2 Module Step type Fan regulator -  Dark Grey
IN84SFR(BZ)
Price starting from
₹ 3,001.00
₹ 1,200.40