Interface plug-in relay, 10 A, 1 CO, lockable test button, LED, 24 V AC
SKU :
RXG12B7
Math.abs(dy) && Math.abs(dx) > 40) { dx < 0 ? navigateNext() : navigatePrevious() }"
x-ref="imageContainer"
>
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 rounded-xl cursor-pointer"
width="700"
height="700"
:loading="active !== index ? 'lazy' : 'eager'"
:src="image.img"
x-show="active === index"
x-cloak
/>
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
RXG12B7
Interface plug-in relay, 10 A, 1 CO, lockable test button, LED, 24 V AC
Further Offers for this product:
Shipping options & Estimated costs
Delivery by 5-7 business day
Excl. Tax
Free shipping on orders above ₹499
In Stock
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Shipping options
Delivery by 5-7 business day
No sellers found for this product.
₹ 785.00
₹ 478.85
Excl. Tax
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Estimated delivery:
Out of stock
Interface plug-in relay, 10 A, 1 CO, lockable test button, LED, 24 V AC
₹ 785.00
₹ 478.85
- Description
- Specifications
- Reviews
Description
Overview
| Product Name | Interface plug-in relay, 10 A, 1 CO, lockable test button, LED, 24 V AC |
|---|---|
| Range Name | Relay RXG |
| Tax Class | GST-18 |
| Activity | IDSIG |
| Current Rating | 10A |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product Name | Interface plug-in relay, 10 A, 1 CO, lockable test button, LED, 24 V AC |
|---|---|
| Range Name | Relay RXG |
| Tax Class | GST-18 |
| Activity | IDSIG |
| Current Rating | 10A |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Coupon Code
Copy Code
Grab the Offer Now!!!