Wiser Summer Bundle - Snow
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Wiser Summer Bundle - Snow
Description
WISER SUMMER BUNDLE SNOW
WISER living starts at home - upgrade your lifestyle today.
Mobile App Name: WISER
About Smart Switch
This Wiser connected switch from Schneider Electric is ideal for controlling LED lighting loads, and other heavy loads like AC and geysers. You can control the connected switch remotely via the Wiser app or manually via the push-button control. Its 2.4GHz wifi mesh wireless communication network type follows the IEEE 802.11 protocol standard. The rated operational voltage is 110-230V and the rated current is 16A. The frequency is 50Hz. This device enables flush mounting. The dimensions of the product are (W) 22mm x (H) 45mm x (D) 40mm. The color of this device is white (RAL 9003) with a glossy finish. It is made of polycarbonate material. The operating temperature is from -5°C to 40°C. It reaches an IP20 degree of protection. Wiser is a smart home automation system that provides homeowners with unparalleled control over their home's energy usage and comfort. This device is compliant with IEC 60669-2-1 standard.
Components of the Bundle
References | Range Name | Product Description | Color | Quantity |
---|---|---|---|---|
CS16A1MSW_WE | Wiser | 16A 1M Connected Switch | White | 1 No. |
MZCP1M_WH | Miluz ZeTa | 1 Module Cover Frame | White | 1 No. |
Smart Switch - Features
- Controls lighting loads and other heavy loads like AC and geysers.
- Easy to install and commission.
- Consumes energy at the device level.
- Aesthetically pleasing design to complement and enhance any interior.
- Connected products come with in-built energy monitoring capability to monitor the energy.
Product Details
Product Name | Wiser Summer Bundle - Snow |
---|---|
Range Name | Wiser, Miluz ZeTa |
Tax Class | GST-18 |
Color | White |