calcPageSize())"
/>
calcActive())">
Encoder Cable M23-Rj45, 5M
VW3M8102R50
₹ 18,518.00
₹ 12,962.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
VW3M8102R50
Encoder Cable M23-Rj45, 5M
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Encoder Cable M23-Rj45, 5M
₹ 18,518.00
₹ 12,962.60
Description
This product is part of the Lexium range, an offer of motion servo drives and servo motors. This control cable is an accessory of encoder. The length of this cable is 5m. It is furnished with M23 connector, RJ45 connector for electrical connection. The cable composition is 3 x (2 x 0.14mm²) + (2 x 0.34mm²). It is used to connect from servo motor to servo drive. It weighs 0.6kg. This product is compatible with Lexium 32 SinCos Hiperface encoder.
Product Details
| Product Name | Encoder Cable M23-Rj45, 5M |
|---|---|
| Range Name | Altivar 32 |
| Tax Class | GST-18 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account