calcPageSize())"
/>
Bsh Motor Cable 1,5² 5M
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Bsh Motor Cable 1,5² 5M
Description
This product is part of the Lexium range, an offer of motion servo drives and servo motors. This power cable is an accessory of servo drives and motors. The length of this cable is 5m. It is furnished with M23 industrial connector for servo motor side and free end for servo drive side for electrical connection. The cable composition is 4 x 1.5mm² + 2 x 1mm². It is used between servo motor BDH, BSH and servo drive. It weighs 1.21kg. This product is compatible with Lexium 32, Lexium 05 and Lexium 15 servo drives and with servo motors BMH and BSH. With this new generation of motors and drives, you have the benefit of powerful solutions to design and optimize machines, the perfect answer to your technical and economic challenges. The high concentrate solutions for your machines.
Product Details
| Product Name | Bsh Motor Cable 1,5² 5M |
|---|---|
| Range Name | Lexium 05 |
| Tax Class | GST-18 |