VarPlus MAX 15 kVAr 440V 7% 50Hz
SKU :
LVR07150A44LO
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
LVR07150A44LO
VarPlus MAX 15 kVAr 440V 7% 50Hz
Further Offers for this product:
No sellers found for this product.
₹ 27,558.00
₹ 14,330.16
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
VarPlus MAX 15 kVAr 440V 7% 50Hz
₹ 27,558.00
₹ 14,330.16
- Specifications
- Reviews
Overview
| Product Name | VarPlus MAX 15 kVAr 440V 7% 50Hz |
|---|---|
| Range Name | Basic capacitors |
| Tax Class | GST-18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Product Name | VarPlus MAX 15 kVAr 440V 7% 50Hz |
|---|---|
| Range Name | Basic capacitors |
| Tax Class | GST-18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account