calcPageSize())"
/>
Usb Charger, Miluz Zeta, A+C Type, 220-240V, 2.4A, 17W, 2 Module, White
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Usb Charger, Miluz Zeta, A+C Type, 220-240V, 2.4A, 17W, 2 Module, White
Description
Discover the Miluz ZeTa A+C type USB charger by Schneider Electric. It is a complete product for easy installation. Its Ue rated operational voltage is 220-240VAC at 50/60Hz. Port A Output voltage parameters are 5V, 9V, 12V and Output current parameters are 3A, 2A, 1.5A respectively. Port C Output voltage parameters are 5V, 9V, 12V and Output current parameters are 3A, 2.33A, 1.75A respectively. Its nominal output power is 17W. This device is designed to be flush mounted. The dimensions of the product are (W) 45mm x (H) 45mm x (D) 38.5mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 13252 and IEC 60950-1 standards and has ISI product certification.
Product Details
| Product Name | Usb Charger, Miluz Zeta, A+C Type, 220-240V, 2.4A, 17W, 2 Module, White |
|---|---|
| Range Name | Miluz ZeTa |
| Category | Communication Outlets |
| Tax Class | GST-18 |
| Color | White |
| No of Modules | 2 Mod |