calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
preformed cable, Twido, for IO extension, 3m
preformed cable, Twido, for IO extension, 3m
- Description
- Specifications
- Reviews
Description
This product is part of the Twido range, an offer of connection accessories for I/O extension. This pre-formed cable is an accessory for I/O extension. The length of this cable is 3m and cross section is 0.035mm². It is furnished with 20-pin HE10 male connector (Twido side) and free end for electrical connection. It weighs 0.405kg. This pre formed cable is compatible with TWDDDO32TK, TWDDDO16UK, TWDDDO32UK discrete output module and TWDDDI32DK, TWDDDO16TK, TWDDDI16DK discrete input module. The Modicon M221 logic controller offers best in class performance. Achieve benchmark performance while increasing profitability with the Modicon M221 logic controller, the most complete controller in the new Modicon range.
Overview
| Product Name | preformed cable, Twido, for IO extension, 3m |
|---|---|
| Range Name | Twido |
| Tax Class | GST-18 |
| Short Description | preformed cable, Twido, for IO extension, 3m |
Reviews
Description
This product is part of the Twido range, an offer of connection accessories for I/O extension. This pre-formed cable is an accessory for I/O extension. The length of this cable is 3m and cross section is 0.035mm². It is furnished with 20-pin HE10 male connector (Twido side) and free end for electrical connection. It weighs 0.405kg. This pre formed cable is compatible with TWDDDO32TK, TWDDDO16UK, TWDDDO32UK discrete output module and TWDDDI32DK, TWDDDO16TK, TWDDDI16DK discrete input module. The Modicon M221 logic controller offers best in class performance. Achieve benchmark performance while increasing profitability with the Modicon M221 logic controller, the most complete controller in the new Modicon range.
Overview
| Product Name | preformed cable, Twido, for IO extension, 3m |
|---|---|
| Range Name | Twido |
| Tax Class | GST-18 |
| Short Description | preformed cable, Twido, for IO extension, 3m |