Tower Light - RG - 24V - LED - Base mounting

XVGB2W
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Tower Light - RG - 24V - LED - Base mounting

Country of Origin: Indonesia

Product Details

Product Name Tower Light - RG - 24V - LED - Base mounting
Range Name Harmony XVGB
Tax Class GST-18
Activity IDSIG
Current Consumption 68mA
Net Weight 0.21 KG
Rated Supply voltage 24 V AC/DC
Light Source LED steady red, LED steady green
Mounting Diameter 60mm
Category Monolithic Tower Light
MPG Description SIG - Control
MPG D3
Chapter ID 85318000
Frequency 2.64Hz

No Related Posts

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account