
calcActive())">
Tower Light - RAGB - 24V - LED - Tube mounting with "L" bracket
XVGB4
₹ 5,409.00
₹ 3,461.76
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XVGB4
Tower Light - RAGB - 24V - LED - Tube mounting with "L" bracket
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Tower Light - RAGB - 24V - LED - Tube mounting with "L" bracket
₹ 5,409.00
₹ 3,461.76
Description
Tower Light - RAGB - 24V - LED - Tube mounting with "L" bracket
Country of Origin: Indonesia
Product Details
Product Name | Tower Light - RAGB - 24V - LED - Tube mounting with "L" bracket |
---|---|
Range Name | Harmony XVGB |
Tax Class | GST-18 |
Activity | IDSIG |
Current Consumption | 135mA |
Net Weight | 0.5KG |
Rated Supply voltage | 24 V AC/DC |
Light Source | LED steady red, LED steady green, LED steady amber, LED steady blue |
Mounting Diameter | 60mm |
Category | Monolithic Tower Light |
MPG Description | SIG - Control |
MPG | D3 |
Chapter ID | 85318000 |
Frequency | 2.64Hz |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account