controller, Modicon Easy M200, 24 IO, relay, Ethernet
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
controller, Modicon Easy M200, 24 IO, relay, Ethernet
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | controller, Modicon Easy M200, 24 IO, relay, Ethernet |
|---|---|
| Nominal Output Voltage | 24 V DC |
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range of product | EASY MODICON M200 |
| Product or component type | LOGIC CONTROLLER |
| [Us] rated supply voltage | 100...240 V AC |
| Discrete I/O number | 24 |
| Discrete input number | I2...I5: 4 FAST INPUTI0, I1, I6, I7: 4 HIGH SPEED INPUTI8...I13: 6 REGULAR INPUT |
| Discrete output number | 10 RELAY |
| Discrete input voltage | 24 V |
| Discrete input voltage type | DC |
| Discrete input current | 7 MA FOR INPUT |
| Discrete input logic | SINK OR SOURCE (POSITIVE/NEGATIVE) TYPE 1 CONFORMING TO IEC 61131-2 |
| Discrete output voltage | 24 V DC220 V AC |
| Discrete output current | 2 A |
| Discrete output type | RELAY NORMALLY OPEN |
| Power consumption in VA | 52…64 VA AT 100...240 V AC (WITH MAX I/O) |
| Maximum number of I/O expansion module | 4 WITH 128 DISCRETE OUTPUT(S) FOR TRANSISTOR OUTPUT4 WITH 74 DISCRETE OUTPUT(S) FOR RELAY OUTPUT |
| Supply voltage limits | 85…264 V |
| Network frequency | 50/60 HZ |
| Inrush current | 50 A |
| Voltage state 1 guaranteed | >= 15 V FOR INPUT |
| Input impedance | 3.3 KOHM FOR DISCRETE INPUT |
| Response time | 5 µS TURN-OFF, I0, I1, I6, I7 TERMINAL(S) FOR HIGH SPEED INPUT5 µS TURN-ON, I0, I1, I6, I7 TERMINAL(S) FOR HIGH SPEED INPUT100 µS TURN-OFF, I2...I5 TERMINAL(S) FOR FAST INPUT35 µS TURN-ON, I2...I5 TERMINAL(S) FOR FAST INPUT10 MS TURN-OFF, Q0...Q9 TERMINAL(S) FOR RELAY OUTPUT10 MS TURN-ON, Q0...Q9 TERMINAL(S) FOR RELAY OUTPUT100 µS TURN-OFF, I8...I13 TERMINAL(S) FOR REGULAR INPUT35 µS TURN-ON, I8...I13 TERMINAL(S) FOR REGULAR INPUT |
| Configurable filtering time | 0 MS FOR INPUT3 MS FOR INPUT12 MS FOR INPUT |
| Output voltage limits | 30 V DC250 V AC |
| Maximum current per output common | 4 A AT COM 24 A AT COM 04 A AT COM 1 |
| Electrical durability | 100000 CYCLES AC-12, 240 V, 480 VA, RESISTIVE100000 CYCLES DC-12, 24 V, 48 W, RESISTIVE |
| Switching frequency | 0.1 HZ WITH MAXIMUM LOAD |
| Mechanical durability | 20000000 CYCLES FOR RELAY OUTPUT |
| Minimum load | 10 MA AT 5 V DC FOR RELAY OUTPUT |
| Memory capacity | 512 BYTE INTERNAL FLASH FOR BACKUP OF PROGRAMS |
| Data storage equipment | 32 GB MICRO SD CARD (OPTIONAL) |
| Battery type | BR2032 LI-CFX (LITHIUM-CARBON MONOFLUORIDE), BATTERY LIFE: 5 YEAR(S) |
| Backup time | 3 YEARS AT 25 °C (BY INTERRUPTION OF POWER SUPPLY) |
| Execution time for 1 KInstruction | 0.3 MS FOR EVENT AND PERIODIC TASK |
| Execution time per instruction | 0.2 µS BOOLEAN |
| Exct time for event task | 60 µS RESPONSE TIME |
| Regulation loop | ADJUSTABLE PID REGULATOR UP TO 14 SIMULTANEOUS LOOPS |
| Control signal type | QUADRATURE (X1, X2, X4) AT 100 KHZ FOR FAST INPUT (HSC MODE)PULSE/DIRECTION AT 100 KHZ FOR FAST INPUT (HSC MODE)SINGLE PHASE AT 100 KHZ FOR FAST INPUT (HSC MODE)CW/CCW AT 100 KHZ FOR FAST INPUT (HSC MODE) |
| Counting input number | 4 FAST INPUT (HSC MODE) AT 100 KHZ 32 BITS |
| Integrated connection type | USB PORT WITH MINI B USB 2.0 CONNECTORNON ISOLATED SERIAL LINK SERIAL 1 WITH TERMINAL BLOCK CONNECTOR AND RS485 INTERFACE NON ISOLATED SERIAL LINK SERIAL 2 WITH TERMINAL BLOCK CONNECTOR AND RS232/RS485 INTERFACE ETHERNET MODBUS TCP/IP ETHERNET WITH RJ45 CONNECTOR AND 1 ETHERNET PORT 10/100BASE-T INTERFACE ISOLATED SERIAL LINK SERIAL 2 WITH TERMINAL BLOCK CONNECTOR AND RS485 INTERFACE |
| Transmission rate | 1.2...115.2 KBIT/S (115.2 KBIT/S BY DEFAULT) FOR BUS LENGTH OF 15 M FOR RS4851.2...115.2 KBIT/S (115.2 KBIT/S BY DEFAULT) FOR BUS LENGTH OF 3 M FOR RS23212 MBIT/S FOR USB10/100 MBIT/S FOR BUS LENGTH OF 100 M FOR ETHERNET MODBUS TCP/IP |
| Communication port protocol | USB PORT: USB - SOMACHINE-NETWORKNON ISOLATED SERIAL LINK: MODBUS MASTER/SLAVE - RTU/ASCII OR SOMACHINE-NETWORKETHERNET MODBUS TCP/IP: MODBUS TCP/IP CLIENT/SERVER |
| Local signalling | 1 LED (GREEN) FOR PWR1 LED (GREEN) FOR RUN1 LED (RED) FOR MODULE ERROR (ERR)1 LED (GREEN) FOR SD CARD ACCESS (SD)1 LED (RED) FOR BAT1 LED (GREEN) FOR SL11 LED PER CHANNEL (GREEN) FOR I/O STATE2 LEDS (GREEN) FOR COMMUNICATION (LK/ACT 10/100) |
| Electrical connection | MINI B USB 2.0 CONNECTORFOR A PROGRAMMING TERMINALRJ45 CONNECTORFOR CONNECTING ETHERNET NETWORK REMOVABLE SCREW TERMINAL BLOCKFOR INPUTS REMOVABLE SCREW TERMINAL BLOCKFOR OUTPUTS REMOVABLE SCREW TERMINAL BLOCK, 4 TERMINAL(S) FOR CONNECTING THE SERIAL LINK1 REMOVABLE SCREW TERMINAL BLOCK, 3 TERMINAL(S) FOR CONNECTING THE 100-240 V AC POWER SUPPLY |
| Maximum cable distance between devices | UNSHIELDED CABLE: |
| Insulation | NON-INSULATED BETWEEN INPUTSBETWEEN OUTPUT AND INTERNAL LOGIC AT 1780 V ACBETWEEN OUTPUT GROUPS AT 1780 V ACBETWEEN SUPPLY AND INTERNAL LOGIC AT 1780 V ACBETWEEN INPUT AND INTERNAL LOGIC AT 500 V ACBETWEEN FAST INPUT AND INTERNAL LOGIC AT 500 V ACBETWEEN INPUT GROUPS AT 500 V AC |
| Sensor power supply | 24 V DC AT 250 MA SUPPLIED BY THE CONTROLLER |
| Marking | CE |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 PLATE OR PANEL WITH FIXING KIT CONFORMING TO IEC 60715 |
| Height | 90 MM |
| Depth | 70 MM |
| Width | 130 MM |
| Product weight | 0.413 KG |
| IP degree of protection | IP20 WITH PROTECTIVE COVER IN PLACE |
| Product certifications | CE |
| Standards | IEC 61010-2-201IEC 61131-2 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: 8 KV (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: 6 KV (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2SUSCEPTIBILITY TO ELECTROMAGNETIC FIELDS - TEST LEVEL: 10 V/M (80 MHZ...3 GHZ) CONFORMING TO IEC 61000-4-3MAGNETIC FIELD AT POWER FREQUENCY - TEST LEVEL: 30 A/M CONFORMING TO IEC 61000-4-8ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 2 KV (POWER LINES) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 2 KV (RELAY OUTPUT) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 1 KV (I/O) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 1 KV (SERIAL LINK) CONFORMING TO IEC 61000-4-41.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 1 KV (POWER LINES (DC)) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 2 KV (POWER LINES (AC)) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 2 KV (RELAY OUTPUT) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 1 KV (I/O) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 1 KV (SHIELDED CABLE) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 0.5 KV (POWER LINES (DC)) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 1 KV (POWER LINES (AC)) CONFORMING TO IEC 61000-4-5CONDUCTED RF DISTURBANCES - TEST LEVEL: 10 V (0.15...80 MHZ) CONFORMING TO IEC 61000-4-6CONDUCTED EMISSION - TEST LEVEL: 79 DBμV/M QP/66 DBμV/M AV (POWER LINES (AC)) CONFORMING TO IEC 55011CONDUCTED EMISSION - TEST LEVEL: 73 DBμV/M QP/60 DBμV/M AV (POWER LINES (AC)) CONFORMING TO IEC 55011RADIATED EMISSION - TEST LEVEL: 40 DBμV/M QP CLASS A (10 M) CONFORMING TO IEC 55011RADIATED EMISSION - TEST LEVEL: 47 DBμV/M QP CLASS A (10 M) CONFORMING TO IEC 55011ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 1 KV (ETHERNET LINE) CONFORMING TO IEC 61000-4-4 |
| Shock resistance | 15 GN FOR 11 MS30 GN FOR 6 MS |
| Immunity to microbreaks | 10 MS |
| Vibration resistance | 3.5 MM AT 5…8.4 HZ ON SYMMETRICAL RAIL1 GN AT 8.4…150 HZ ON SYMMETRICAL RAIL3.5 MM AT 5…8.7 HZ ON PANEL MOUNTING2 GN AT 8.7…150 HZ ON PANEL MOUNTING |
| Relative humidity | 10…95 %, WITHOUT CONDENSATION (IN OPERATION)10…95 %, WITHOUT CONDENSATION (IN STORAGE) |
| Ambient air temperature for operation | 0…55 °C (HORIZONTAL INSTALLATION) |
| Ambient air temperature for storage | -25…70 °C |
| Operating altitude | 0...2000 M |
| Storage altitude | 0…3000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.497 CM |
| Package 1 Width | 13.655 CM |
| Package 1 Length | 14.312 CM |
| Package 1 Weight | 609.5 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 7810 G |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 288 |
| Package 3 Height | 95 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 120 CM |
| Package 3 Weight | 196440 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 4 601 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 11.976245657695499 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 12 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.11913013700232533 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.22602601937766428 |
| Carbon footprint of the installation phase [A5] | 0.2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4588.2 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 588 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2989742445900735 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Overview
| Product Name | controller, Modicon Easy M200, 24 IO, relay, Ethernet |
|---|---|
| Nominal Output Voltage | 24 V DC |
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range of product | EASY MODICON M200 |
| Product or component type | LOGIC CONTROLLER |
| [Us] rated supply voltage | 100...240 V AC |
| Discrete I/O number | 24 |
| Discrete input number | I2...I5: 4 FAST INPUTI0, I1, I6, I7: 4 HIGH SPEED INPUTI8...I13: 6 REGULAR INPUT |
| Discrete output number | 10 RELAY |
| Discrete input voltage | 24 V |
| Discrete input voltage type | DC |
| Discrete input current | 7 MA FOR INPUT |
| Discrete input logic | SINK OR SOURCE (POSITIVE/NEGATIVE) TYPE 1 CONFORMING TO IEC 61131-2 |
| Discrete output voltage | 24 V DC220 V AC |
| Discrete output current | 2 A |
| Discrete output type | RELAY NORMALLY OPEN |
| Power consumption in VA | 52…64 VA AT 100...240 V AC (WITH MAX I/O) |
| Maximum number of I/O expansion module | 4 WITH 128 DISCRETE OUTPUT(S) FOR TRANSISTOR OUTPUT4 WITH 74 DISCRETE OUTPUT(S) FOR RELAY OUTPUT |
| Supply voltage limits | 85…264 V |
| Network frequency | 50/60 HZ |
| Inrush current | 50 A |
| Voltage state 1 guaranteed | >= 15 V FOR INPUT |
| Input impedance | 3.3 KOHM FOR DISCRETE INPUT |
| Response time | 5 µS TURN-OFF, I0, I1, I6, I7 TERMINAL(S) FOR HIGH SPEED INPUT5 µS TURN-ON, I0, I1, I6, I7 TERMINAL(S) FOR HIGH SPEED INPUT100 µS TURN-OFF, I2...I5 TERMINAL(S) FOR FAST INPUT35 µS TURN-ON, I2...I5 TERMINAL(S) FOR FAST INPUT10 MS TURN-OFF, Q0...Q9 TERMINAL(S) FOR RELAY OUTPUT10 MS TURN-ON, Q0...Q9 TERMINAL(S) FOR RELAY OUTPUT100 µS TURN-OFF, I8...I13 TERMINAL(S) FOR REGULAR INPUT35 µS TURN-ON, I8...I13 TERMINAL(S) FOR REGULAR INPUT |
| Configurable filtering time | 0 MS FOR INPUT3 MS FOR INPUT12 MS FOR INPUT |
| Output voltage limits | 30 V DC250 V AC |
| Maximum current per output common | 4 A AT COM 24 A AT COM 04 A AT COM 1 |
| Electrical durability | 100000 CYCLES AC-12, 240 V, 480 VA, RESISTIVE100000 CYCLES DC-12, 24 V, 48 W, RESISTIVE |
| Switching frequency | 0.1 HZ WITH MAXIMUM LOAD |
| Mechanical durability | 20000000 CYCLES FOR RELAY OUTPUT |
| Minimum load | 10 MA AT 5 V DC FOR RELAY OUTPUT |
| Memory capacity | 512 BYTE INTERNAL FLASH FOR BACKUP OF PROGRAMS |
| Data storage equipment | 32 GB MICRO SD CARD (OPTIONAL) |
| Battery type | BR2032 LI-CFX (LITHIUM-CARBON MONOFLUORIDE), BATTERY LIFE: 5 YEAR(S) |
| Backup time | 3 YEARS AT 25 °C (BY INTERRUPTION OF POWER SUPPLY) |
| Execution time for 1 KInstruction | 0.3 MS FOR EVENT AND PERIODIC TASK |
| Execution time per instruction | 0.2 µS BOOLEAN |
| Exct time for event task | 60 µS RESPONSE TIME |
| Regulation loop | ADJUSTABLE PID REGULATOR UP TO 14 SIMULTANEOUS LOOPS |
| Control signal type | QUADRATURE (X1, X2, X4) AT 100 KHZ FOR FAST INPUT (HSC MODE)PULSE/DIRECTION AT 100 KHZ FOR FAST INPUT (HSC MODE)SINGLE PHASE AT 100 KHZ FOR FAST INPUT (HSC MODE)CW/CCW AT 100 KHZ FOR FAST INPUT (HSC MODE) |
| Counting input number | 4 FAST INPUT (HSC MODE) AT 100 KHZ 32 BITS |
| Integrated connection type | USB PORT WITH MINI B USB 2.0 CONNECTORNON ISOLATED SERIAL LINK SERIAL 1 WITH TERMINAL BLOCK CONNECTOR AND RS485 INTERFACE NON ISOLATED SERIAL LINK SERIAL 2 WITH TERMINAL BLOCK CONNECTOR AND RS232/RS485 INTERFACE ETHERNET MODBUS TCP/IP ETHERNET WITH RJ45 CONNECTOR AND 1 ETHERNET PORT 10/100BASE-T INTERFACE ISOLATED SERIAL LINK SERIAL 2 WITH TERMINAL BLOCK CONNECTOR AND RS485 INTERFACE |
| Transmission rate | 1.2...115.2 KBIT/S (115.2 KBIT/S BY DEFAULT) FOR BUS LENGTH OF 15 M FOR RS4851.2...115.2 KBIT/S (115.2 KBIT/S BY DEFAULT) FOR BUS LENGTH OF 3 M FOR RS23212 MBIT/S FOR USB10/100 MBIT/S FOR BUS LENGTH OF 100 M FOR ETHERNET MODBUS TCP/IP |
| Communication port protocol | USB PORT: USB - SOMACHINE-NETWORKNON ISOLATED SERIAL LINK: MODBUS MASTER/SLAVE - RTU/ASCII OR SOMACHINE-NETWORKETHERNET MODBUS TCP/IP: MODBUS TCP/IP CLIENT/SERVER |
| Local signalling | 1 LED (GREEN) FOR PWR1 LED (GREEN) FOR RUN1 LED (RED) FOR MODULE ERROR (ERR)1 LED (GREEN) FOR SD CARD ACCESS (SD)1 LED (RED) FOR BAT1 LED (GREEN) FOR SL11 LED PER CHANNEL (GREEN) FOR I/O STATE2 LEDS (GREEN) FOR COMMUNICATION (LK/ACT 10/100) |
| Electrical connection | MINI B USB 2.0 CONNECTORFOR A PROGRAMMING TERMINALRJ45 CONNECTORFOR CONNECTING ETHERNET NETWORK REMOVABLE SCREW TERMINAL BLOCKFOR INPUTS REMOVABLE SCREW TERMINAL BLOCKFOR OUTPUTS REMOVABLE SCREW TERMINAL BLOCK, 4 TERMINAL(S) FOR CONNECTING THE SERIAL LINK1 REMOVABLE SCREW TERMINAL BLOCK, 3 TERMINAL(S) FOR CONNECTING THE 100-240 V AC POWER SUPPLY |
| Maximum cable distance between devices | UNSHIELDED CABLE: |
| Insulation | NON-INSULATED BETWEEN INPUTSBETWEEN OUTPUT AND INTERNAL LOGIC AT 1780 V ACBETWEEN OUTPUT GROUPS AT 1780 V ACBETWEEN SUPPLY AND INTERNAL LOGIC AT 1780 V ACBETWEEN INPUT AND INTERNAL LOGIC AT 500 V ACBETWEEN FAST INPUT AND INTERNAL LOGIC AT 500 V ACBETWEEN INPUT GROUPS AT 500 V AC |
| Sensor power supply | 24 V DC AT 250 MA SUPPLIED BY THE CONTROLLER |
| Marking | CE |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 PLATE OR PANEL WITH FIXING KIT CONFORMING TO IEC 60715 |
| Height | 90 MM |
| Depth | 70 MM |
| Width | 130 MM |
| Product weight | 0.413 KG |
| IP degree of protection | IP20 WITH PROTECTIVE COVER IN PLACE |
| Product certifications | CE |
| Standards | IEC 61010-2-201IEC 61131-2 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: 8 KV (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: 6 KV (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2SUSCEPTIBILITY TO ELECTROMAGNETIC FIELDS - TEST LEVEL: 10 V/M (80 MHZ...3 GHZ) CONFORMING TO IEC 61000-4-3MAGNETIC FIELD AT POWER FREQUENCY - TEST LEVEL: 30 A/M CONFORMING TO IEC 61000-4-8ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 2 KV (POWER LINES) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 2 KV (RELAY OUTPUT) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 1 KV (I/O) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 1 KV (SERIAL LINK) CONFORMING TO IEC 61000-4-41.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 1 KV (POWER LINES (DC)) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 2 KV (POWER LINES (AC)) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 2 KV (RELAY OUTPUT) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 1 KV (I/O) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 1 KV (SHIELDED CABLE) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 0.5 KV (POWER LINES (DC)) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 1 KV (POWER LINES (AC)) CONFORMING TO IEC 61000-4-5CONDUCTED RF DISTURBANCES - TEST LEVEL: 10 V (0.15...80 MHZ) CONFORMING TO IEC 61000-4-6CONDUCTED EMISSION - TEST LEVEL: 79 DBμV/M QP/66 DBμV/M AV (POWER LINES (AC)) CONFORMING TO IEC 55011CONDUCTED EMISSION - TEST LEVEL: 73 DBμV/M QP/60 DBμV/M AV (POWER LINES (AC)) CONFORMING TO IEC 55011RADIATED EMISSION - TEST LEVEL: 40 DBμV/M QP CLASS A (10 M) CONFORMING TO IEC 55011RADIATED EMISSION - TEST LEVEL: 47 DBμV/M QP CLASS A (10 M) CONFORMING TO IEC 55011ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 1 KV (ETHERNET LINE) CONFORMING TO IEC 61000-4-4 |
| Shock resistance | 15 GN FOR 11 MS30 GN FOR 6 MS |
| Immunity to microbreaks | 10 MS |
| Vibration resistance | 3.5 MM AT 5…8.4 HZ ON SYMMETRICAL RAIL1 GN AT 8.4…150 HZ ON SYMMETRICAL RAIL3.5 MM AT 5…8.7 HZ ON PANEL MOUNTING2 GN AT 8.7…150 HZ ON PANEL MOUNTING |
| Relative humidity | 10…95 %, WITHOUT CONDENSATION (IN OPERATION)10…95 %, WITHOUT CONDENSATION (IN STORAGE) |
| Ambient air temperature for operation | 0…55 °C (HORIZONTAL INSTALLATION) |
| Ambient air temperature for storage | -25…70 °C |
| Operating altitude | 0...2000 M |
| Storage altitude | 0…3000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.497 CM |
| Package 1 Width | 13.655 CM |
| Package 1 Length | 14.312 CM |
| Package 1 Weight | 609.5 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 7810 G |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 288 |
| Package 3 Height | 95 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 120 CM |
| Package 3 Weight | 196440 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 4 601 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 11.976245657695499 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 12 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.11913013700232533 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.22602601937766428 |
| Carbon footprint of the installation phase [A5] | 0.2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4588.2 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 588 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2989742445900735 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |