TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 40 A - 220 V DC coil

LC1D258MD
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

TeSys Deca Advanced Contactors

Stay smart with the world's best-selling motor control solutions from the inventor of the world's first contactor Schneider Electric. For almost a century, TeSys motor controls have driven the industry with innovations in motor protection, monitoring, and control.

Fewer Parts, More Power

TeSys Deca Advanced contactors simplify your maintenance services with 90% less references needed. Associated with TeSys Deca electronic overload relays, reduces heat generation and energy consumption by up to 50%.

Simple to install

TeSys Deca Advanced contactors offer quick simple setup, while maintaining a compact size and suitable for safety applications thanks to mechanically linked contacts and mirror contacts

Efficiency maintenance

High-performance solutions with up to 20 In breaking capacity, multistandard compliance, and direct PLC connectivity for seamless integration.

Enhance your power solutions with our extensive range of accessories

Auxiliary Contact Blocks

Interface module

Suppressor Module

Gain peace of mind, quality, and value for your installations

Versatile power for every application

TeSys Deca contactors have been designed for perfect integration into control systems. They can be used to create motor starters for almost any type of application. TeSys D contactors are available in 13 contactor ratings for inductive motor applications up to 150 full-load amps and resistive loads up to 200 amps. This IEC contactor can be mounted on DIN rail or mounted directly to a panel.

Cost and space saving

Lorem Ipsum is simply dummy text of the printing and 

Reliable

Lorem Ipsum is simply dummy text of the printing and 

Robust

Lorem Ipsum is simply dummy text of the printing and 

Product Details

Product Name TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 40 A - 220 V DC coil
Tax Class GST-18
Range Name TeSys D
Coil Voltage 220V DC
Number of Poles 4P

No Related Posts

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account