MINIATURE RELAY 5A 2CO 230VAC W/O LED
In stock
SKU
RXM2LB1P7
Regular Price
Price:
₹ 433
Special Price
Price:
₹ 264
39% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
No sellers found for this product.
The minimalist design of Unica Pure-6A 2 Pin Socket beautifully blends with the existing decor of homes. It has been designed using quality materials. The product reflects a premium character without compromising on the stability and simplicity. To know its availability in your area, please enter your PIN Code above. Please contact us for any questions.
Country of Origin: China
Product Name | MINIATURE RELAY 5A 2CO 230VAC W/O LED |
Range Name | Harmony Relays |
Tax Class | GST-18 |
Rated Supply voltage | 24 V AC/DC |
Activity | IDSIG |
Net Weight | 0.032KG |
Category | electro mechanical relay |
MPG Description | SIG - EMR |
Height | 27MM |
Width | 21MM |
MPG | D4 |
Maximum Depth | 46MM |
Chapter ID | 85364100 |
Frequency | 50/60 Hz |
Write Your Own Review