MINIATURE RELAY 5A 2CO 230VAC W/O LED

Share
In stock
SKU
RXM2LB1P7
Regular Price ₹ 433 Special Price ₹ 264
39% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

The minimalist design of Unica Pure-6A 2 Pin Socket beautifully blends with the existing decor of homes. It has been designed using quality materials. The product reflects a premium character without compromising on the stability and simplicity. To know its availability in your area, please enter your PIN Code above. Please contact us for any questions.

Country of Origin: China

More Information
Product Name MINIATURE RELAY 5A 2CO 230VAC W/O LED
Range Name Harmony Relays
Tax Class GST-18
Rated Supply voltage 24 V AC/DC
Activity IDSIG
Net Weight 0.032KG
Category electro mechanical relay
MPG Description SIG - EMR
Height 27MM
Width 21MM
MPG D4
Maximum Depth 46MM
Chapter ID 85364100
Frequency 50/60 Hz
Write Your Own Review
You're reviewing:MINIATURE RELAY 5A 2CO 230VAC W/O LED
Your Rating

No sellers found for this product.