EasyPact TVS contactor 3P - 440 V 9A - 220 V AC coil
EasyPact TVS contactor 3 poles for motor applications up to 9A 4kW@440V. It provides a 220V 50/60Hz AC coil, 1NC built-in auxiliary contacts, power and control connections by screw clamp terminals. 45mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 1.4 Mcycles electrical durability AC-3 and 10 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Product Name | EasyPact TVS contactor 3P - 440 V 9A - 220 V AC coil |
Category | Contactors |
Tax Class | GST-18 |
Range Name | Easypact TVS |
AC3 Current Rating | 9A |
Coil Voltage | 220V AC |
Number of Poles | 3P |