
calcActive())">
EasyPact TVS contactor 3P - 440 V 9A - 220 V AC coil
LC1E0901M7
₹ 1,520.00
₹ 744.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1E0901M7
EasyPact TVS contactor 3P - 440 V 9A - 220 V AC coil
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
EasyPact TVS contactor 3P - 440 V 9A - 220 V AC coil
₹ 1,520.00
₹ 744.80
Description
Product Details
Product Name | EasyPact TVS contactor 3P - 440 V 9A - 220 V AC coil |
---|---|
Category | Contactors |
Tax Class | GST-18 |
Range Name | Easypact TVS |
AC3 Current Rating | 9A |
Coil Voltage | 220V AC |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account