Acti9- DB 8 way SPN SD
In stock
SKU
A9HSNS08
Regular Price
Price:
₹ 2,423
Special Price
Price:
₹ 1,139
53% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
No sellers found for this product.
range |
Acti 9
|
|
---|---|---|
product name |
SPN
|
|
product or component type |
Consumer unit
|
|
device application |
Distribution
|
|
colour |
White (RAL 9003)
|
|
provided equipment |
Grounding bar
Neutral bar Busbar |
enclosure mounting |
Surface
Flush |
|
---|---|---|
protection device type |
Outgoer: miniature circuit breaker (MCB) - 1P
Main incomer: isolator - 2P Main incomer: miniature circuit breaker (MCB) - 2P Main incomer: residual current circuit breaker (RCCB) - 2P Main incomer: residual current circuit breaker with overcurrent protection (RCBO) - 2P |
|
total number of 18 mm modules |
8
|
|
number of ways |
8 ways
|
|
enclosure/cubicle description |
Single door enclosure
|
|
enclosure material |
Galvanized steel box
Galvanized steel DIN rail Galvanized steel cable gland plate CRCA front plate |
|
height |
242 mm external:
|
|
width |
282 mm external:
|
|
depth |
82 mm external:
|
IP degree of protection |
IP30
|
|
---|---|---|
IK degree of protection |
IK08
|
|
standards |
IS 8623-1
IS 8623-3 IEC 61439-3 |
|
product certifications |
CPRI
ERDA |
Package 1 Weight |
1.970 kg
|
|
---|---|---|
Package 1 Height |
80.000 mm
|
|
Package 1 width |
290.000 mm
|
|
Package 1 Length |
248.000 mm
|
Product Name | Acti9- DB 8 way SPN SD |
Range Name | Acti 9 |
Tax Class | GST-18 |
Write Your Own Review