Acti 9 Metal P&S Unit 20A 1P+N+E 2Mod

Share
In stock
SKU
A9HMS220
Regular Price Price: ₹ 2,873 Special Price Price: ₹ 1,350
53% Off ( Prices are all exclusive of taxes )

Acti 9 - Metal P&S Unit - single door - 20A 1P+N+E 2Mod

CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

This Acti9 distribution board comes with single metal door for door opening. This distribution board allows to mount a modular device with a width of 2 modules of 18mm. It provides a 1P+N+E Electra plug and socket. The In rated current is 20A. The dimensions are (W) 150mm x (H) 170mm x (D) 67mm. The color of the distribution board is white (RAL 9003). The degree of protection is IP30, IK08 with the single metal door. This distribution board is compliant with IS 8623-1, IS 8623-3 and IEC 61439-3 standards.

More Information
Product Name Acti 9 Metal P&S Unit 20A 1P+N+E 2Mod
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:Acti 9 Metal P&S Unit 20A 1P+N+E 2Mod
Your Rating
Copyright © 2013-present Magento, Inc. All rights reserved.