calcPageSize())"
/>
Acti 9 Metal P&S Unit 20A 1P+N+E 2Mod
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Acti 9 Metal P&S Unit 20A 1P+N+E 2Mod
Description
This Acti9 distribution board comes with single metal door for door opening. This distribution board allows to mount a modular device with a width of 2 modules of 18mm. It provides a 1P+N+E Electra plug and socket. The In rated current is 20A. The dimensions are (W) 150mm x (H) 170mm x (D) 67mm. The color of the distribution board is white (RAL 9003). The degree of protection is IP30, IK08 with the single metal door. This distribution board is compliant with IS 8623-1, IS 8623-3 and IEC 61439-3 standards.
Product Details
| Product Name | Acti 9 Metal P&S Unit 20A 1P+N+E 2Mod |
|---|---|
| Range Name | Acti 9 |
| Tax Class | GST-18 |