calcPageSize())"
/>
Further offers for this product
No sellers found for this product.
Excl. Tax
SOCLE PRISE SAIL. 63A 3PNT 380-415V IP67
- Description
- Specifications
- Reviews
Description
This Mureva PK socket with completely loosened captive screws connection is wall mounted. It has 3P+N+E poles, rated current is 63A and the operating voltage is 380VAC to 415VAC. The dimensions of the base plate are (W) 104mm x (H) 255mm. The degree of protection is IP67 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 63A is 17mm to 31mm for 6mm² to 25mm² cables. The color of the socket is light grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
Overview
| Product Name | SOCLE PRISE SAIL. 63A 3PNT 380-415V IP67 |
|---|---|
| Range Name | Pratika |
| Tax Class | GST-18 |
Reviews
Description
This Mureva PK socket with completely loosened captive screws connection is wall mounted. It has 3P+N+E poles, rated current is 63A and the operating voltage is 380VAC to 415VAC. The dimensions of the base plate are (W) 104mm x (H) 255mm. The degree of protection is IP67 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 63A is 17mm to 31mm for 6mm² to 25mm² cables. The color of the socket is light grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
Overview
| Product Name | SOCLE PRISE SAIL. 63A 3PNT 380-415V IP67 |
|---|---|
| Range Name | Pratika |
| Tax Class | GST-18 |