Molded Case Circuit Breakers - MCCBs

1 Item

Sort By arrow-down
motormechanism MCH 220 to 240 V AC
33688
Price starting from
₹ 68,800.00
₹ 40,592.00

Molded case circuit breakers are great for fault current interruption in medium and low voltage distribution systems. The molded case circuit breaker is made up of a compact design, sturdy construction, and has a long-lasting capability. This robust range of molded case circuit breakers (MCCB) available at a very genuine price protects your electrical equipment with SPD-time delay settings for most applications. The Schneider Electric molded case circuit breakers are available from stock in a variety of current ratings and voltages for North American and international markets such as MCCB 100-amp, 200-amp MCCB, 125-amp MCCB, 400-amp MCCB, 250-amp MCCB. These breakers offer the benefits of high reliability, high current interrupter switches in compact, easy-to-use panels, and Molded Case Circuit Breakers (MCCB) for improved safety in hazardous locations. The Schneider Electric molded case circuit breakers range is suited for a large variety of industrial and commercial applications, including substation distribution, mining, shipbuilding, steel industry, oil & gas, petrochemical, smelting & refining facilities.

Buy Molded Case Circuit Breakers - MCCBs

When purchasing a molded case circuit breaker (MCCB), consider factors like the current rating, breaking capacity, and number of poles to ensure it meets your electrical system's needs. MCCBs provide reliable protection against overloads, short circuits, and electrical faults in both commercial and industrial settings. Look for reputable brands known for quality and durability, such as Schneider Electric. It's also important to verify that the MCCB complies with relevant standards and certifications.

Types of MCCB Circuit Breakers

Molded Case Circuit Breakers (MCCBs) come in various types to suit different applications:

FAQs