servo motor BMH, Lexium 32, 10.3Nm, 4000rpm, keyed shaft, without brake, IP54, 128 multiturn encoder

Share
In stock
SKU
BMH1401P12A2A
Regular Price ₹ 205,111 Special Price ₹ 102,556
50% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

This product is part of the Lexium 32 range, an offer of servo motors from 0.15kW to 11kW. The 10-pole servo motor features maximum mechanical speed of 4000RPM and keyed shaft end without holding brake. It is an equipped with a multi-turn SinCos Hiperface® feedback with 1,31,072 points/turn x 4096 turns speed feedback resolution. It is a servo motor with a rated supply voltage of 480V, a continuous stall current of 8.58A and a continuous power of 2.85W. The shaft dimensions are 24mm (diameter) x 50mm (length). It is furnished with rotatable right angled connectors for electrical connection. It is an IP54 rated product. The length of this product is 152mm and the centering collar dimensions are 3.5mm (depth) x 130mm (diameter) with 165mm mounting hole. It weighs 8kg. This range is compatible with Lexium 32 servo drives. This product is compatible with LXM32.D30M2 at 230V single phase and LXM32.D30N4 at 400V to 480V three phase. It supports 140mm international standard flange mount with a natural convection cooling system. Lexium 32 is a servo drive range provides drive and motor combination that has exactly the right power, performance and functionality. The Lexium 32 range of servo drives includes four servo drive models with power ratings from 0.15kW to 11kW and the servo motor ranges BMH and BSH series.

More Information
Product Name servo motor BMH, Lexium 32, 10.3Nm, 4000rpm, keyed shaft, without brake, IP54, 128 multiturn encoder
Range Name Lexium 32
Tax Class GST-18
Write Your Own Review
You're reviewing:servo motor BMH, Lexium 32, 10.3Nm, 4000rpm, keyed shaft, without brake, IP54, 128 multiturn encoder
Your Rating

No sellers found for this product.