PratiKa industrial socket - 63 A - 2P + E - 200...250 V AC - IP67

81278
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Pratika industrial socket with completely loosened captive screws connection is angled panel mounted. It has 2P+E poles, rated current is 63A and the operating voltage is 230VAC. The dimensions of the base plate are (W) 108mm x (H) 107mm. The degree of protection is IP67 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 63A is 17mm to 31mm for 6mm² to 25mm² cables. The color of the socket is light grey (RAL 7035) with blue easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.

Product Details

Product Name PratiKa industrial socket - 63 A - 2P + E - 200...250 V AC - IP67
Range Name Kaedra
Tax Class GST-18

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account